• Immagine
  • Nome del prodotto
  • Head A
  • Cable
  • Head B/OCE
  • Features/Surrounding
  • Availability

Filtrare per caratteristiche

Head A: Connection

Head A: Angle cable outlet

Head A: Gender

Head A: Coding

Head A: No. of poles

Head A: Degree of protection

Head B: Connection

Cable length

External sheath: Material

External sheath: Color

Shielded

Dragchain capable

LED

Labeling Sleeve

Immagine Nome del prodotto Head A Cable Head B/OCE Features/Surrounding Availability
CAM12.A4-11239184

Articolo n..: 11239184

Head A
  • Head A: Connection: M12
  • Head A: Gender: Female
  • Head A: Angle cable outlet: 0°
  • Head A: No. of poles: 4
  • Head A: Coding: A
  • Head A: Degree of protection: IP65, IP68, IP69K
  • Labeling sleeve side A: No
Cable
  • Cable length: 600 cm
  • External sheath: Material: TPE-S
  • Shielded: No
  • Conductor structure: 42 × 0,1 mm
  • Wire cross section: 0.34 mm²
  • Cable diameter: 4,7 mm ± 5%
Head B/OCE
  • Stripping length: 20 mm
  • Head B: Connection: Open-ended wires
  • Labeling sleeve side B: No
Features/Surrounding
  • Temperature range (fixed): - 40 ...+ 105 °C
  • Dragchain capable: Sì
  • Cable: Torsion capable: Sì
  • Head A: Acid and alkali resistant: ECOLAB tested
  • Approvals: CE, cULus, EAC, ECOLAB
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto