• Image
  • Product name
  • Size (flange)
  • Shaft type
Ex II 3D/3G (ATEX)
Reset filter

Filter by attributes

Size (flange)

Solid shaft

Hollow shaft

Interface

Connection

Protection EN 60529

Approvals

Image Product name Size (flange) Shaft type
HOG 10 + DSL Grandezza (flangia)
  • ø105 mm
Tipo di albero
  • ø16 mm (blind hollow shaft)
Inquire
POG 10 + DSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire
HOG 165 + DSL Size (flange)
  • ø165 mm
Shaft type
  • ø25 mm (through hollow shaft)
Inquire

Did not find what you were looking for?

To the top