• Immagine
  • Nome del prodotto
  • Grandezza (flangia)
  • Tipo di albero
  • Steps per revolution
  • Number of revolutions
  • Interface

Filtrare per caratteristiche

Model

Function

Size (flange)

Sensing method

Solid shaft

Hollow shaft

Steps per turn

Number of turns

Interface

Connection

Protection EN 60529

Approvals

Option

Immagine Nome del prodotto Grandezza (flangia) Tipo di albero Steps per revolution Number of revolutions Interface
optoTurn EAL580-B - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
optoTurn EAL580-B - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
optoTurn EAL580-B - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
optoTurn EAL580-SC - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
optoTurn EAL580-SC - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
optoTurn EAL580-SC - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
optoTurn EAL580-SV - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
optoTurn EAL580-SV - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
optoTurn EAL580-SV - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
optoTurn EAL580-T - EtherCAT Size (flange)
  • ø58 mm
Shaft type
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherCAT
optoTurn EAL580-T - EtherNet/IP Size (flange)
  • ø58 mm
Shaft type
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • EtherNet/IP
optoTurn EAL580-T - PROFINET Size (flange)
  • ø58 mm
Shaft type
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤262144 / 18 bit (adjustable)
Number of revolutions
  • ≤65536 / 16 bit (adjustable)
Interface
  • PROFINET IO
optoTurn EN580E.ML-SC10.G$$1B.13120.H/11249978

Articolo n..: 11249978

Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
optoTurn EN580E.ML-SC10.G$$1G.13120.H/11250117

Articolo n..: 11250117

Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
optoTurn EN580E.ML-SC10.GA11B.13120.H

Articolo n..: 11246025

Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
optoTurn EN580E.ML-SC10.GA11G.13120.H

Articolo n..: 11246024

Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
optoTurn EN580E.ML-SC10.GA1B1.13120.H

Articolo n..: 11245798

Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • BiSS C
optoTurn EN580E.ML-SC10.GB11B.13120.H

Articolo n..: 11246027

Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
optoTurn EN580E.ML-SC10.GB11G.13120.H

Articolo n..: 11246026

Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
optoTurn EN580E.ML-SC10.GB1B1.13120.H

Articolo n..: 11246028

Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • BiSS C
optoTurn EN580E.ML-SC10.GE11B.13120.H

Articolo n..: 11246050

Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
optoTurn EN580E.ML-SC10.GE11G.13120.H

Articolo n..: 11246029

Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
optoTurn EN580E.ML-SC10.GE1B1.13120.H

Articolo n..: 11246051

Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø10 x 20 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • BiSS C
optoTurn EN580E.ML-SU06.G$$1B.13120.H/11250118

Articolo n..: 11250118

Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
optoTurn EN580E.ML-SU06.G$$1G.13120.H/11250119

Articolo n..: 11250119

Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
optoTurn EN580E.ML-SU06.GA11B.13120.H

Articolo n..: 11245975

Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
optoTurn EN580E.ML-SU06.GA11G.13120.H

Articolo n..: 11245977

Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
optoTurn EN580E.ML-SU06.GA1B1.13120.H

Articolo n..: 11245974

Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • BiSS C
optoTurn EN580E.ML-SU06.GB11B.13120.H

Articolo n..: 11246022

Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
optoTurn EN580E.ML-SU06.GB11G.13120.H

Articolo n..: 11246023

Grandezza (flangia)
  • ø58 mm
Tipo di albero
  • ø6 x 10 mm, solid shaft with flat
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI

Non hai trovato quello che cercavi?

In alto