• Image
  • Product name
  • Product group
  • Dimension
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Product group

Scanning range

Type

Housing version

Dimension

Housing length

Connection types

Protection class/approvals

Circuito di uscita

Temperatura d'esercizio

Particular characteristics

Adjustability

Image Product name Product group Dimension Housing Sensing distance max. Features
IF08.D02S-F16.UA1Z.7WCU

Article no.: 11173270

Product group
  • Sensori di distanza induttivi
  • subminiatura
Dimension
  • 8 mm
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Cable PUR, 2 m
  • 10 … 60 °C
  • IP 67
Delivery time
disponibili immediatamente
Inquire
IF08.D02S-F16.UA1Z.7WCV

Article no.: 11173193

Product group
  • Sensori di distanza induttivi
  • subminiatura
Dimension
  • 8 mm
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Cable PVC, 2 m
  • 10 … 60 °C
  • IP 67
Delivery time
a sua richiesta
Inquire
IF08.D02S-F16.UA1Z.7WLV

Article no.: 11173266

Product group
  • Sensori di distanza induttivi
  • subminiatura
Dimension
  • 8 mm
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Flylead connector PVC M8, L=200 mm
  • 10 … 60 °C
  • IP 67
Delivery time
a sua richiesta
Inquire
IF08.D02S-F16.UA1Z.7WMV

Article no.: 11181523

Product group
  • Sensori di distanza induttivi
  • subminiatura
Dimension
  • 8 mm
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Flylead connector PVC M5, L=200 mm
  • 10 … 60 °C
  • IP 67
Delivery time
a sua richiesta
Inquire
IF08.D03L-Q25.GP1I.7VCU

Article no.: 11214892

Product group
  • Sensori di distanza induttivi
  • miniatura
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
Delivery time
a sua richiesta
Inquire
IF08.D03L-Q25.GP1I.7VNU

Article no.: 11244232

Product group
  • Sensori di distanza induttivi
  • miniatura
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Flylead connector PUR M8, L=200 mm
  • -20 … 70 °C
  • IP 67
Delivery time
on request
Inquire
IF08.D03L-Q25.UA1E.7VCU

Article no.: 11214891

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 24.6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
Inquire
IF08.D03L-Q25.UA1E.7VNU

Article no.: 11244231

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 24.6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Flylead connector PUR M8, L=200 mm
  • -20 … 70 °C
  • IP 67
Inquire
IPRM 12I9504/S14

Article no.: 11017454

Product group
  • High precision analog sensors
  • high precision
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0.5 … 1.5 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
Inquire
IPRM 12I9505/S14

Article no.: 10128566

Product group
  • High precision analog sensors
  • high precision
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
Inquire
IPRM 12I9506/S14

Article no.: 11017453

Product group
  • High precision analog sensors
  • high precision
Dimension
  • 12 mm
Housing
  • 12 mm x 90 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Current output
  • Connector M12
  • 60 °C
  • IP 67
Inquire
IR06.D03L-F46.GP1I.7SL

Article no.: 11193946

Product group
  • Inductive distance sensors
Dimension
  • 6.5 mm
Housing
  • 6.5 mm x 46 mm
  • stainless steel
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IR06.D03L-Q40.UA1Z.7SCV

Article no.: 11174154

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 6.5 mm
Housing
  • 6.5 mm x 40 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IR06.D03L-Q46.UA1T.7SL

Article no.: 11176070

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 6.5 mm
Housing
  • 6.5 mm x 46 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IR06.D03L-Q46.UA1Z.7SL

Article no.: 11174153

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IR06.D03S-Q22.UA1Z.7SCV

Article no.: 11144078

Product group
  • Inductive distance sensors
  • subminiature
Dimension
  • 6.5 mm
Housing
  • 6.5 mm x 22 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IR06.D03S-Q30.UA1Z.7SCV

Article no.: 11144090

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 6.5 mm
Housing
  • 6.5 mm x 30 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Inquire
IR06.D03S-Q46.IA1Z.7SL

Article no.: 11141032

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 6.5 mm
Housing
  • 6.5 mm x 46 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Current output
  • Connector M8
  • -10 … 70 °C
  • IP 67
Inquire
IR06.D03S-Q46.UA1Z.7SL

Article no.: 11137807

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 6.5 mm
Housing
  • 6.5 mm x 46 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 70 °C
  • IP 67
Inquire
IR08.D02S-F40.UA1Z.7SCV

Article no.: 11130472

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 40 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Inquire
IR08.D02S-F46.UA1Z.7SL

Article no.: 11123872

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0 … 2 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 70 °C
  • IP 67
Inquire
IR08.D03L-F46.GP1I.7SL

Article no.: 11193947

Product group
  • Inductive distance sensors
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IR08.D03L-Q46.UA1T.7SL

Article no.: 11175999

Product group
  • Inductive distance sensors
  • linearized
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IR08.D03L-Q46.UA1Z.7SL

Article no.: 11141038

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire
IR08.D03S-Q22.UA1Z.7SCV

Article no.: 11141036

Product group
  • Inductive distance sensors
  • subminiature
Dimension
  • 8 mm
Housing
  • 8 mm x 22 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Inquire
IR08.D03S-Q30.UA1Z.7SCV

Article no.: 11141037

Product group
  • Inductive distance sensors
Dimension
  • 8 mm
Housing
  • 8 mm x 30 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Inquire
IR08.D03S-Q40.UA1Z.7SCV

Article no.: 11130473

Product group
  • Inductive distance sensors
Dimension
  • 8 mm
Housing
  • 8 mm x 40 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
Inquire
IR08.D03S-Q46.IA1Z.7SL

Article no.: 11141034

Product group
  • Inductive distance sensors
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Current output
  • Connector M8
  • -10 … 70 °C
  • IP 67
Inquire
IR08.D03S-Q46.UA1Z.7SL

Article no.: 11123873

Product group
  • Inductive distance sensors
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 70 °C
  • IP 67
Inquire
IR12.D03K-F60.IA1E.7FO/B015

Article no.: 11158152

Product group
  • Inductive distance sensors
  • high sensitivity
Dimension
  • 12 mm
Housing
  • 12 mm x 60 mm
  • metal
  • Linearized
  • High sensitivity
  • Flush
Sensing distance max.
  • 2.75 … 3 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top