• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
Analog 4 ... 20 mA
Reset filter

Filter by attributes

Scanning range

Resolution

Beam type

Type

Housing version

Dimension

Light source

Laser class

Connection types

Protection class/approvals

Output circuit

Interface

Temperatura d'esercizio

Adjustability

Image Product name Product group Housing Sensing distance max. Features
OT500.DL-GLIAJ.72F

Article no.: 11240053

Product group
  • Distance sensors
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 150 … 2500 mm
Features
  • Pulsed red laser diode
  • Analog 4 ... 20 mA
  • Push-pull / IO-Link
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top