• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
0,3 … 8,5 m
Reset filter

Filter by attributes

Scanning range Sd

Circuito di uscita

Image Product name Product group Housing Sensing distance max. Features
R600V.DAH5-11205779

Article no.: 11205779

Product group
  • Radar distance measuring sensors
  • Single-object
Housing
  • 97 mm x 84 mm
  • plastic
Sensing distance max.
  • 0,3 … 8,5 m
Features
  • CAN (5 V), CAN SAE J1939
  • Connector AMPSEAL 16 4 pin
  • -40 … 60 °C
  • IP 69K
  • IP 68
Delivery time
a sua richiesta
Inquire
R600V.DAH5-11221283

Article no.: 11221283

Product group
  • Radar distance measuring sensors
  • Multi-object (8)
Housing
  • 97 mm x 84 mm
  • plastic
Sensing distance max.
  • 0.3 … 8.5 m
Features
  • CAN (5 V), CAN SAE J1939
  • Connector AMPSEAL 16 4 pin
  • -40 … 60 °C
  • IP 69K
  • IP 68
Inquire

Did not find what you were looking for?

To the top