• Immagine
  • Nome del prodotto
  • product description
  • Housing
  • Baud rate
  • Sensing distance max.
  • Features
  • Availability
250 kBaud (500 kBaud)
Azzera il filtro

Filtrare per caratteristiche

Version

Scanning range Sd

Baud rate

Immagine Nome del prodotto product description Housing Baud rate Sensing distance max. Features Availability
R600V.DAE0-11188367

Articolo n..: 11188367

product description
  • Off-Highway radar sensor for ground and crop distance
Housing
  • 97 mm x 84 mm
  • plastic
Baud rate
  • 250 kBaud (500 kBaud)
Sensing distance max.
  • 0,3 … 5 m
Features
  • CAN (5 V), CAN SAE J1939
  • Connector AMPSEAL 16 4 pin
  • -40 … 60 °C
  • IP 69K
  • IP 68
Tempi di consegna
a sua richiesta
R600V.DAE0-11209335

Articolo n..: 11209335

product description
  • Off-Highway radar sensor for ground and crop distance (for sprayer applications)
Housing
  • 97 mm x 84 mm
  • plastic
  • Suppression of interfering objects
Baud rate
  • 250 kBaud (500 kBaud)
Sensing distance max.
  • 0,3 … 5 m
Features
  • CAN (5 V), CAN SAE J1939
  • Connector AMPSEAL 16 4 pin
  • -40 … 60 °C
  • IP 69K
  • IP 68
Tempi di consegna
a sua richiesta
R600V.DAH5-11205779

Articolo n..: 11205779

product description
  • Off-Highway radar sensor
Housing
  • 97 mm x 84 mm
  • plastic
Baud rate
  • 250 kBaud (500 kBaud)
Sensing distance max.
  • 0,3 … 8,5 m
Features
  • CAN (5 V), CAN SAE J1939
  • Connector AMPSEAL 16 4 pin
  • -40 … 60 °C
  • IP 69K
  • IP 68
Tempi di consegna
a sua richiesta
R600V.DAH5-11221283

Articolo n..: 11221283

product description
  • Off-Highway multi-object radar sensor
Housing
  • 97 mm x 84 mm
  • plastic
Baud rate
  • 250 kBaud (500 kBaud)
Sensing distance max.
  • 0,3 … 8,5 m
Features
  • CAN (5 V), CAN SAE J1939
  • Connector AMPSEAL 16 4 pin
  • -40 … 60 °C
  • IP 69K
  • IP 68
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto