• Image
  • Product name
  • product description
  • Housing
  • Baud rate
  • Sensing distance max.
  • Features
Single-object
Reset filter

Filter by attributes

Version

Scanning range Sd

Baud rate

Image Product name product description Housing Baud rate Sensing distance max. Features
R600V.DAH5-11205779

Article no.: 11205779

product description
  • Off-Highway radar sensor
Housing
  • 97 mm x 84 mm
  • plastic
Baud rate
  • 250 kBaud (500 kBaud)
Sensing distance max.
  • 0.3 … 8.5 m
Features
  • CAN (5 V), CAN SAE J1939
  • Connector AMPSEAL 16 4 pin
  • -40 … 60 °C
  • IP 69K
  • IP 68
Inquire

Did not find what you were looking for?

To the top