• Image
  • Product name
  • product description
  • Housing
  • Baud rate
  • Sensing distance max.
  • Features
  • Availability
Spray-drift suppression
Reset filter

Filter by attributes

Version

Scanning range Sd

Baud rate

Image Product name product description Housing Baud rate Sensing distance max. Features Availability
R600V.DAE0-11209335

Article no.: 11209335

product description
  • Off-Highway radar sensor for ground and crop distance (for sprayer applications)
Housing
  • 97 mm x 84 mm
  • plastic
  • Suppression of interfering objects
Baud rate
  • 250 kBaud (500 kBaud)
Sensing distance max.
  • 0,3 … 5 m
Features
  • CAN (5 V), CAN SAE J1939
  • Connector AMPSEAL 16 4 pin
  • -40 … 60 °C
  • IP 69K
  • IP 68
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top