Dati tecnici
dati generali
Type
  • Diffuse sensors (Leakage sensor)
Tempo di risposta / di caduta
  • 0,05 … 5 ms
Measurement type
  • Contact with medium
Type of head (fiber optic cable)
  • Cylindrical smooth (axial)
Width / diameter (head)
  • 13 mm
Height / length (head)
  • 30,9 mm
Depth (head)
  • 9,9 mm
Material (head)
  • PFA
Bending radius
  • 20 mm
Cable jacket diameter
  • 2,2 mm
Material cable jacket
  • PFA (chemically resistant)
Material (fiber optic cable)
  • Plastic
Length (fiber optic cable)
  • 5000 mm
Temperatura d'esercizio
  • -30 … +70 °C

Downloads
Data sheet
Quickstart
3D CAD / CAE

Drawings
Drawings

Accessories
Mounting accessories
10114652
Cutting tool for plastic fiber optics

Article no.: 10114652

  • Delivered with every plastic fiber optic
10156738
Fiber optic cable extension 2 m

Article no.: 10156738

  • Reduction in range due to fiber optic extension: 2 m = approx. 25%
10158142
Fiber optic cable extension 5 m

Article no.: 10158142

  • Reduction in range due to fiber optic extension: 5 m = approx. 60%
10145523
Fiber optic cable extension 5 m highly flexible

Article no.: 10145523

  • Reduction in range due to fiber optic extension: 5 m = approx. 60%

To the top