• Bild
  • Produktname
  • Produktgruppe
  • Gehäuse
  • Reichweite max.
  • Messweise
  • Features
  • Verfügbarkeit
fill level detection through container
Filter zurücksetzen

Nach Eigenschaften filtern

Field of application

Scanning range

Measurement type

Type

Dimension

Housing version

Connection types

Output circuit/interface

Protection class/approvals

Temperatura d'esercizio

Adjustability

Bild Produktname Produktgruppe Gehäuse Reichweite max. Messweise Features Verfügbarkeit
CFAK 18N1100

Artikelnr.: 11001673

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Lieferzeit
a sua richiesta
Anfragen
CFAK 18N1200

Artikelnr.: 11001668

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Lieferzeit
a sua richiesta
Anfragen
CFAK 18N3100

Artikelnr.: 11001674

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Lieferzeit
a sua richiesta
Anfragen
CFAK 18N3200

Artikelnr.: 11001669

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Lieferzeit
disponibili immediatamente
Anfragen
CFAK 18P1100

Artikelnr.: 10165163

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Lieferzeit
disponibili immediatamente
Anfragen
CFAK 18P1200

Artikelnr.: 11001670

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Lieferzeit
a sua richiesta
Anfragen
CFAK 18P3100

Artikelnr.: 11001672

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Lieferzeit
a sua richiesta
Anfragen
CFAK 18P3200

Artikelnr.: 11001671

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
Lieferzeit
disponibili immediatamente
Anfragen
CFAM 12N1600

Artikelnr.: 10119679

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Lieferzeit
a sua richiesta
Anfragen
CFAM 12N1600/S14

Artikelnr.: 10119689

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 76 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Lieferzeit
a sua richiesta
Anfragen
CFAM 12N3600

Artikelnr.: 10119682

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Lieferzeit
a sua richiesta
Anfragen
CFAM 12N3600/S14

Artikelnr.: 10119688

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 76 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Lieferzeit
a sua richiesta
Anfragen
CFAM 12P1600

Artikelnr.: 10236343

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Lieferzeit
a sua richiesta
Anfragen
CFAM 12P1600/S14

Artikelnr.: 10236345

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 76 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Lieferzeit
disponibili immediatamente
Anfragen
CFAM 12P3600

Artikelnr.: 10238060

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Lieferzeit
disponibili immediatamente
Anfragen
CFAM 12P3600/S14

Artikelnr.: 10119690

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 76 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Lieferzeit
disponibili immediatamente
Anfragen
CFAM 18N1600

Artikelnr.: 10119685

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 64 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Lieferzeit
a sua richiesta
Anfragen
CFAM 18N1600/S14

Artikelnr.: 10119696

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 78,5 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Lieferzeit
a sua richiesta
Anfragen
CFAM 18N3600

Artikelnr.: 10119686

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 64 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Lieferzeit
a sua richiesta
Anfragen
CFAM 18N3600/S14

Artikelnr.: 10119695

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 78,5 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Lieferzeit
a sua richiesta
Anfragen
CFAM 18P1600

Artikelnr.: 10236458

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 64 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Lieferzeit
a sua richiesta
Anfragen
CFAM 18P1600/S14

Artikelnr.: 10236459

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 78,5 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Lieferzeit
a sua richiesta
Anfragen
CFAM 18P3600

Artikelnr.: 10119693

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 64 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
Lieferzeit
disponibili immediatamente
Anfragen
CFAM 18P3600/S14

Artikelnr.: 10119694

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 78,5 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 65
Lieferzeit
disponibili immediatamente
Anfragen
CFDK 25G1125/KS35LN1

Artikelnr.: 11076113

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 2 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
Lieferzeit
a sua richiesta
Anfragen
CFDK 25G1125/KS35LN3

Artikelnr.: 11076114

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
Lieferzeit
disponibili immediatamente
Anfragen
CFDK 25G1125/KS35LN4

Artikelnr.: 11076813

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
Lieferzeit
a sua richiesta
Anfragen
CFDK 25G1125/LN1

Artikelnr.: 11050682

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 2 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
Lieferzeit
disponibili immediatamente
Anfragen
CFDK 25G1125/LN3

Artikelnr.: 11050683

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
Lieferzeit
Auf Anfrage
Anfragen
CFDK 25G1125/LN4

Artikelnr.: 11076814

Produktgruppe
  • Kapazitive Sensoren
Gehäuse
  • 25 mm x 52,4 mm
  • Kunststoff
  • Bündig
Reichweite max.
  • 8 mm
Messweise
  • Berührungslos
Features
  • Gegentakt
  • Kabel PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 65
Lieferzeit
Auf Anfrage
Anfragen

Sie haben nicht das gefunden, wonach Sie gesucht haben?

Nach oben