• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Product group

Type

Version

Dimension

Housing version

Connection types

Output circuit/interface

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
MFFM 08N1424/PL

Articolo n..: 11050340

Product group
  • Magnetic proximity switches
Housing
  • 8 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 60 mm
Features
  • NPN make function (NO)
  • Cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
MFFM 08N3424/PL

Articolo n..: 11050341

Product group
  • Magnetic proximity switches
Housing
  • 8 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 60 mm
Features
  • NPN break function (NC)
  • Cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
MFFM 08P1424/PL

Articolo n..: 10133613

Product group
  • Magnetic proximity switches
Housing
  • 8 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 60 mm
Features
  • PNP make function (NO)
  • Cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
MFFM 08P3424/PL

Articolo n..: 11050339

Product group
  • Magnetic proximity switches
Housing
  • 8 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 60 mm
Features
  • PNP break function (NC)
  • Cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
MFVM 08N1424/PL

Articolo n..: 11050336

Product group
  • Magnetic proximity switches
  • Full metal
Housing
  • 8 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 60 mm
Features
  • NPN make function (NO)
  • Cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
MFVM 08N3424/PL

Articolo n..: 11050337

Product group
  • Magnetic proximity switches
  • Full metal
Housing
  • 8 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 60 mm
Features
  • NPN break function (NC)
  • Cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
MFVM 08P1424/PL

Articolo n..: 11050334

Product group
  • Magnetic proximity switches
  • Full metal
Housing
  • 8 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 60 mm
Features
  • PNP make function (NO)
  • Cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
MFVM 08P3424/PL

Articolo n..: 11050335

Product group
  • Magnetic proximity switches
  • Full metal
Housing
  • 8 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 60 mm
Features
  • PNP break function (NC)
  • Cable PUR, 2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto