• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability
-25 … +100 °C
Azzera il filtro

Filtrare per caratteristiche

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Circuito di uscita

Protection class/approvals

Temperatura d'esercizio

Particular characteristics

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
IFRD 06N17T1/S35

Articolo n..: 10154706

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 06N37T1/S35

Articolo n..: 10154707

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 06P17T1/S35

Articolo n..: 10154704

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
disponibili immediatamente
IFRD 06P37T1/S35

Articolo n..: 10154705

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 08N17T1/S35

Articolo n..: 10150427

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
disponibili immediatamente
IFRD 08N37T1/S35

Articolo n..: 10150428

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 08P17T1/S35

Articolo n..: 10149184

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
disponibili immediatamente
IFRD 08P37T1/S35

Articolo n..: 10149271

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 12N17T3/S14

Articolo n..: 10149269

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 12N37T3/S14

Articolo n..: 10149270

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 12P17T3/S14

Articolo n..: 10149185

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
disponibili immediatamente
IFRD 12P37T3/S14

Articolo n..: 10149268

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 18N17T3/S14

Articolo n..: 10150450

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 18 mm x 60 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 18N37T3/S14

Articolo n..: 10150610

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 18 mm x 60 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 6 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRM 06N1707

Articolo n..: 10230295

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 6,5 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 06P1707

Articolo n..: 10229690

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 6,5 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 08N1707

Articolo n..: 10227109

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 8 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 08P1707

Articolo n..: 10218950

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 8 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 08P17T4

Articolo n..: 10159049

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 8 mm x 50 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 08P3707

Articolo n..: 10156380

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 8 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 12N1707

Articolo n..: 10230318

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 40 mm
  • metal
  • High temperature
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 12P1707

Articolo n..: 10220243

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 40 mm
  • metal
  • High temperature
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto