• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability
NPN complementary (NO / NC)
Azzera il filtro

Filtrare per caratteristiche

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Circuito di uscita

Protection class/approvals

Temperatura d'esercizio

Particular characteristics

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
IR12.P04S-F50.NV1Z.7BO

Articolo n..: 11204689

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 50 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR30.P18S-F35.NV1Z.7BCV

Articolo n..: 11174004

Product group
  • Inductive proximity switch
  • grande distanza di rilevamento
Housing
  • 30 mm x 35 mm
  • metal
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 18 mm
Features
  • NPN complementary (NO / NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR30.P18S-F45.NV1Z.7BO

Articolo n..: 11174008

Product group
  • Inductive proximity switch
  • grande distanza di rilevamento
Housing
  • 30 mm x 45 mm
  • metal
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 18 mm
Features
  • NPN complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR30.P18S-F50.NV1Z.7BCV

Articolo n..: 11174003

Product group
  • Inductive proximity switch
  • grande distanza di rilevamento
Housing
  • 30 mm x 50 mm
  • metal
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 18 mm
Features
  • NPN complementary (NO / NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR30.P18S-F60.NV1Z.7BO

Articolo n..: 11174006

Product group
  • Inductive proximity switch
  • grande distanza di rilevamento
Housing
  • 30 mm x 60 mm
  • metal
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 18 mm
Features
  • NPN complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR30.P24S-N35.NV1Z.7BCV

Articolo n..: 11174032

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 35 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • NPN complementary (NO / NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR30.P24S-N45.NV1Z.7BO

Articolo n..: 11174036

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 45 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • NPN complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR30.P24S-N50.NV1Z.7BCV

Articolo n..: 11174030

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 50 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • NPN complementary (NO / NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR30.P24S-N60.NV1Z.7BO

Articolo n..: 11174034

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 60 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • NPN complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto