• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability
NPN make function (NO)
Azzera il filtro

Filtrare per caratteristiche

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Circuito di uscita

Protection class/approvals

Temperatura d'esercizio

Particular characteristics

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
IFBR 06N13T1/S14L-9

Articolo n..: 11014578

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 11N17T1/S14L-9

Articolo n..: 11014593

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 17N13T1/L-9

Articolo n..: 11014623

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 17N13T1/S14L-9

Articolo n..: 11014606

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 17N17T1/L-9

Articolo n..: 11014618

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 17N17T1/S14L-9

Articolo n..: 11014602

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFFM 04N1501/O1L

Articolo n..: 10140708

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 06N15A1/O1L

Articolo n..: 10146224

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 06N15A3/O1L

Articolo n..: 10146220

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 06N15A3/O1S05L

Articolo n..: 10146216

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 08N1701/O1L

Articolo n..: 10229710

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 38,5 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 08N1701/O1S35L

Articolo n..: 10224260

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 59,4 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 08N1702/O1L

Articolo n..: 10124010

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 28,5 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 08N1703/O1L

Articolo n..: 10216613

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 8 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 08N1703/O2S35L

Articolo n..: 10227201

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 49 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 08N17A1/O1S35L

Articolo n..: 10160242

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 45,9 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 08N17A3/O1S35L

Articolo n..: 10160243

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 35,5 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 08N17A5/O1S35L

Articolo n..: 10160245

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 8 mm x 27,4 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 08N17A6/KS35L

Articolo n..: 10143588

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 08N17A6/L

Articolo n..: 10142863

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 12N17A3/S05L

Articolo n..: 10150242

Product group
  • Inductive proximity switch
Housing
  • 12 mm x 23,5 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 20N17A3/S35L

Articolo n..: 10150205

Product group
  • Inductive proximity switch
Housing
  • 20 mm x 32 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRD 06N17T1/S35

Articolo n..: 10154706

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 08N17T1/S35

Articolo n..: 10150427

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
disponibili immediatamente
IFRD 12N17T3/S14

Articolo n..: 10149269

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 18N17T3/S14

Articolo n..: 10150450

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 18 mm x 60 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRM 03N1501/KS35L

Articolo n..: 10139543

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03N1501/L

Articolo n..: 10138309

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 03N1503/Q

Articolo n..: 10138311

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Wires, 0,5 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03N1505/CS35L

Articolo n..: 10140295

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto