• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability
PNP make function (NO)
Azzera il filtro

Filtrare per caratteristiche

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Circuito di uscita

Protection class/approvals

Temperatura d'esercizio

Particular characteristics

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
IFBR 06P13T1/S14L-9

Articolo n..: 11014574

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 11P17T1/S14L-9

Articolo n..: 11014590

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 17P13T1/L-9

Articolo n..: 11014620

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 17P13T1/S14L-9

Articolo n..: 11014604

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 17P17T1/L-9

Articolo n..: 11014616

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • PNP make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 17P17T1/S14L-9

Articolo n..: 11014600

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFFM 04P1501/O1L

Articolo n..: 10140707

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 06P15A1/O1L

Articolo n..: 10146222

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 06P15A3/O1L

Articolo n..: 10146218

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 06P15A3/O1S05L

Articolo n..: 10146214

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 6 mm x 24 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 08P1701/O1L

Articolo n..: 10212310

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 38,5 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 08P1701/O1S35L

Articolo n..: 10224048

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 59,4 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 08P1702/O1L

Articolo n..: 10124009

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 28,5 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 08P1703/O1L

Articolo n..: 10216132

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 8 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 08P1703/O2S35L

Articolo n..: 10224047

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 49 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 08P17A1/O1S35L

Articolo n..: 10157209

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 45,9 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 08P17A3/O1S35L

Articolo n..: 10157206

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 35,5 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 08P17A5/O1S35L

Articolo n..: 10158669

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 8 mm x 27,4 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 08P17A6/KS35L

Articolo n..: 10143586

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 08P17A6/L

Articolo n..: 10142377

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 12P17A3/S05L

Articolo n..: 10144944

Product group
  • Inductive proximity switch
Housing
  • 12 mm x 23,5 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 20P17A3/S35L

Articolo n..: 10147138

Product group
  • Inductive proximity switch
Housing
  • 20 mm x 32 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRD 06P17T1/S35

Articolo n..: 10154704

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
disponibili immediatamente
IFRD 08P17T1/S35

Articolo n..: 10149184

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
disponibili immediatamente
IFRD 12P17T3/S14

Articolo n..: 10149185

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
disponibili immediatamente
IFRH 08P1501/L

Articolo n..: 10164659

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 8 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 1,5 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRH 12P1501/L

Articolo n..: 10139768

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 30 mm
  • metal
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRH 18P1501/L

Articolo n..: 10143354

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 18 mm x 71 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 5 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03P1501/KS35L

Articolo n..: 10138545

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 03P1501/L

Articolo n..: 10134726

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto