• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Circuito di uscita

Protection class/approvals

Temperatura d'esercizio

Particular characteristics

Adjustability

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
IF08.D03L-Q25.GP1I.7VCU

Articolo n..: 11214892

Product group
  • Sensori di distanza induttivi
  • miniatura
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFBR 06N13T1/S14L-9

Articolo n..: 11014578

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 06N33T1/S14L-9

Articolo n..: 11014579

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 06P13T1/S14L-9

Articolo n..: 11014574

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 06P33T1/S14L-9

Articolo n..: 11014576

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 11N17T1/S14L-9

Articolo n..: 11014593

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 11N37T1/L-9

Articolo n..: 11014611

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 54 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 11N37T1/S14L-9

Articolo n..: 11014594

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 11P17T1/S14L-9

Articolo n..: 11014590

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 11P37T1/L-9

Articolo n..: 11014609

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 54 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 11P37T1/S14L-9

Articolo n..: 11014592

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFFM 12N17A3/S05L

Articolo n..: 10150242

Product group
  • Inductive proximity switch
Housing
  • 12 mm x 23,5 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 12N37A3/S05L

Articolo n..: 10150249

Product group
  • Inductive proximity switch
Housing
  • 12 mm x 23,5 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 12P17A3/S05L

Articolo n..: 10144944

Product group
  • Inductive proximity switch
Housing
  • 12 mm x 23,5 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 12P37A3/S05L

Articolo n..: 10147638

Product group
  • Inductive proximity switch
Housing
  • 12 mm x 23,5 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRD 12N17T3/S14

Articolo n..: 10149269

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 12N37T3/S14

Articolo n..: 10149270

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 12P17T3/S14

Articolo n..: 10149185

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
disponibili immediatamente
IFRD 12P37T3/S14

Articolo n..: 10149268

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRH 18P1501/L

Articolo n..: 10143354

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 18 mm x 71 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 5 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRH 18P3501/L

Articolo n..: 10153535

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 18 mm x 71 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 5 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 12N1701/L

Articolo n..: 10212471

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 30,4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12N1701/S14L

Articolo n..: 10214923

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 50 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12N1701/S35L

Articolo n..: 10225155

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 50 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12N1702/L

Articolo n..: 10229701

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 12N1703/S14L

Articolo n..: 10229704

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 40,4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12N1704/L

Articolo n..: 10160258

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 50 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12N1704/S14L

Articolo n..: 10160259

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12N1707

Articolo n..: 10230318

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 40 mm
  • metal
  • High temperature
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 12N17X1/L

Articolo n..: 11096374

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 30,4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto