• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Circuito di uscita

Protection class/approvals

Temperatura d'esercizio

Particular characteristics

Adjustability

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
IFFM 12N17A3/S05L

Articolo n..: 10150242

Product group
  • Inductive proximity switch
Housing
  • 12 mm x 23,5 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 12N37A3/S05L

Articolo n..: 10150249

Product group
  • Inductive proximity switch
Housing
  • 12 mm x 23,5 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 12P17A3/S05L

Articolo n..: 10144944

Product group
  • Inductive proximity switch
Housing
  • 12 mm x 23,5 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 12P37A3/S05L

Articolo n..: 10147638

Product group
  • Inductive proximity switch
Housing
  • 12 mm x 23,5 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRD 12N17T3/S14

Articolo n..: 10149269

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 12N37T3/S14

Articolo n..: 10149270

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 12P17T3/S14

Articolo n..: 10149185

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
disponibili immediatamente
IFRD 12P37T3/S14

Articolo n..: 10149268

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRH 12P1501/L

Articolo n..: 10139768

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 30 mm
  • metal
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRH 12P3501/L

Articolo n..: 10143039

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 30 mm
  • metal
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 12N13T1/PL

Articolo n..: 11016681

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 12 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 12N13T1/S14L

Articolo n..: 11016677

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 12 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12N1701/L

Articolo n..: 10212471

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 30,4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12N1701/S14L

Articolo n..: 10214923

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 50 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12N1701/S35L

Articolo n..: 10225155

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 50 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12N1702/L

Articolo n..: 10229701

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 12N1703/S14L

Articolo n..: 10229704

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 40,4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12N1704/L

Articolo n..: 10160258

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 50 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12N1704/S14L

Articolo n..: 10160259

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12N1707

Articolo n..: 10230318

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 40 mm
  • metal
  • High temperature
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable FEP, 1 m
  • -25 … 100 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 12N17X1/L

Articolo n..: 11096374

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 30,4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 12N17X2/L

Articolo n..: 11096378

Product group
  • Inductive proximity switch
  • ATEX
Housing
  • 12 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 12N33T1/PL

Articolo n..: 11016682

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 12 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN break function (NC)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 12N33T1/S14L

Articolo n..: 11016678

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 12 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 12N3701/L

Articolo n..: 10213208

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 30,4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12N3701/S14L

Articolo n..: 10214928

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 50 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12N3701/S35L

Articolo n..: 11051240

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 50 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 12N3702/L

Articolo n..: 10229702

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 40 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12N3703/S14L

Articolo n..: 10229705

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 40,4 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12N3704/L

Articolo n..: 10160260

Product group
  • Inductive proximity switch
  • standard
Housing
  • 12 mm x 50 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto