• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Circuito di uscita

Protection class/approvals

Temperatura d'esercizio

Particular characteristics

Adjustability

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
IFRD 18N17T3/S14

Articolo n..: 10150450

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 18 mm x 60 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 18N37T3/S14

Articolo n..: 10150610

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 18 mm x 60 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 6 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRH 18P1501/L

Articolo n..: 10143354

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 18 mm x 71 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 5 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRH 18P3501/L

Articolo n..: 10153535

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 18 mm x 71 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 5 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18N13T1/PL

Articolo n..: 11016659

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN make function (NO)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18N13T1/S14L

Articolo n..: 11016655

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18N17A3/L

Articolo n..: 11078671

Product group
  • Inductive proximity switch
Housing
  • 18 mm x 50 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18N17A3/S14L

Articolo n..: 11078657

Product group
  • Inductive proximity switch
Housing
  • 18 mm x 60 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 18N17A4/L

Articolo n..: 11111666

Product group
  • Inductive proximity switch
  • standard
Housing
  • 18 mm x 65 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 18N17A4/S14L

Articolo n..: 11111669

Product group
  • Inductive proximity switch
  • standard
Housing
  • 18 mm x 75 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 18N17A5/L

Articolo n..: 11078679

Product group
  • Inductive proximity switch
  • standard
Housing
  • 18 mm x 35 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18N17A5/S14L

Articolo n..: 11078675

Product group
  • Inductive proximity switch
  • standard
Housing
  • 18 mm x 45 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18N17M1/PL

Articolo n..: 11013679

Product group
  • Inductive proximity switch
  • outdoor
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Flush
Sensing distance max.
  • 10 mm
Features
  • NPN make function (NO)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18N17M1/S14L

Articolo n..: 11013675

Product group
  • Inductive proximity switch
  • outdoor
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Flush
Sensing distance max.
  • 10 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18N33T1/PL

Articolo n..: 11016660

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN break function (NC)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18N33T1/S14L

Articolo n..: 11016656

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18N37A3/L

Articolo n..: 11078672

Product group
  • Inductive proximity switch
Housing
  • 18 mm x 50 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18N37A3/S14L

Articolo n..: 11078658

Product group
  • Inductive proximity switch
Housing
  • 18 mm x 60 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 18N37A4/L

Articolo n..: 11111672

Product group
  • Inductive proximity switch
  • standard
Housing
  • 18 mm x 65 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18N37A4/S14L

Articolo n..: 11111674

Product group
  • Inductive proximity switch
  • standard
Housing
  • 18 mm x 75 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18N37A5/L

Articolo n..: 11078680

Product group
  • Inductive proximity switch
  • standard
Housing
  • 18 mm x 35 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18N37A5/S14L

Articolo n..: 11078676

Product group
  • Inductive proximity switch
  • standard
Housing
  • 18 mm x 45 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18N37M1/PL

Articolo n..: 11013680

Product group
  • Inductive proximity switch
  • outdoor
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Flush
Sensing distance max.
  • 10 mm
Features
  • NPN break function (NC)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18N37M1/S14L

Articolo n..: 11013676

Product group
  • Inductive proximity switch
  • outdoor
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Flush
Sensing distance max.
  • 10 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18P13T1/PL

Articolo n..: 11016657

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP make function (NO)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18P13T1/S14L

Articolo n..: 11016653

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 18P17A3/L

Articolo n..: 11078659

Product group
  • Inductive proximity switch
Housing
  • 18 mm x 50 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
Contato
IFRM 18P17A3/S14L

Artigo nº: 11078655

Product group
  • Inductive proximity switch
Housing
  • 18 mm x 60 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Prazo de entrega
a sua richiesta
Contato
IFRM 18P17A4/L

Artigo nº: 11111676

Product group
  • Inductive proximity switch
  • standard
Housing
  • 18 mm x 65 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Prazo de entrega
a sua richiesta
Contato
IFRM 18P17A4/S14L

Artigo nº: 11111677

Product group
  • Inductive proximity switch
  • standard
Housing
  • 18 mm x 75 mm
  • metal
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Prazo de entrega
a sua richiesta
Contato

Não encontrou o que estava procurando?

Para o topo