• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Circuito di uscita

Protection class/approvals

Temperatura d'esercizio

Particular characteristics

Adjustability

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
ILFK 12P1101/I03

Articolo n..: 10222808

Product group
  • Inductive sensors special versions
Housing
  • 30 mm x 38 mm
  • plastic
  • Inductive code reader
  • Non-flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
ILFK 12P1101/I06

Articolo n..: 10211799

Product group
  • Inductive sensors special versions
Housing
  • 30 mm x 79 mm
  • plastic
  • Inductive code reader
  • Non-flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
ILFK 12P1501/I03

Articolo n..: 10219692

Product group
  • Inductive sensors special versions
Housing
  • 30 mm x 38 mm
  • plastic
  • Inductive code reader
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
ILFK 12P1501/I06

Articolo n..: 10211800

Product group
  • Inductive sensors special versions
Housing
  • 30 mm x 79 mm
  • plastic
  • Inductive code reader
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR30.D18L-F60.GP1I.7BF

Articolo n..: 11193950

Product group
  • Sensori di distanza induttivi
Housing
  • 30 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 18 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IR30.D18L-F60.GP2I.7BF/A014

Articolo n..: 11236710

Product group
  • Sensori di distanza induttivi
Housing
  • 30 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 18 mm
Features
  • PNP
  • Push-pull
  • IO-Link dual channel
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IR30.P18S-F35.NV1Z.7BCV

Articolo n..: 11174004

Product group
  • Inductive proximity switch
  • grande distanza di rilevamento
Housing
  • 30 mm x 35 mm
  • metal
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 18 mm
Features
  • NPN complementary (NO / NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR30.P18S-F35.PV1Z.7BCV

Articolo n..: 11174005

Product group
  • Inductive proximity switch
  • grande distanza di rilevamento
Housing
  • 30 mm x 35 mm
  • metal
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 18 mm
Features
  • PNP complementary (NO / NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IR30.P18S-F45.NV1Z.7BO

Articolo n..: 11174008

Product group
  • Inductive proximity switch
  • grande distanza di rilevamento
Housing
  • 30 mm x 45 mm
  • metal
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 18 mm
Features
  • NPN complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR30.P18S-F45.PV1Z.7BO

Articolo n..: 11174009

Product group
  • Inductive proximity switch
  • grande distanza di rilevamento
Housing
  • 30 mm x 45 mm
  • metal
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 18 mm
Features
  • PNP complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IR30.P18S-F50.NV1Z.7BCV

Articolo n..: 11174003

Product group
  • Inductive proximity switch
  • grande distanza di rilevamento
Housing
  • 30 mm x 50 mm
  • metal
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 18 mm
Features
  • NPN complementary (NO / NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR30.P18S-F50.PV1Z.7BCV

Articolo n..: 11171575

Product group
  • Inductive proximity switch
  • grande distanza di rilevamento
Housing
  • 30 mm x 50 mm
  • metal
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 18 mm
Features
  • PNP complementary (NO / NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR30.P18S-F60.NV1Z.7BO

Articolo n..: 11174006

Product group
  • Inductive proximity switch
  • grande distanza di rilevamento
Housing
  • 30 mm x 60 mm
  • metal
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 18 mm
Features
  • NPN complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR30.P18S-F60.PV1Z.7BO

Articolo n..: 11174007

Product group
  • Inductive proximity switch
  • grande distanza di rilevamento
Housing
  • 30 mm x 60 mm
  • metal
  • Enhanced distance (GammaProx)
  • Flush
Sensing distance max.
  • 18 mm
Features
  • PNP complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IR30.P24S-N35.NV1Z.7BCV

Articolo n..: 11174032

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 35 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • NPN complementary (NO / NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR30.P24S-N35.PV1Z.7BCV

Articolo n..: 11174033

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 35 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • PNP complementary (NO / NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR30.P24S-N45.NV1Z.7BO

Articolo n..: 11174036

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 45 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • NPN complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR30.P24S-N45.PV1Z.7BO

Articolo n..: 11174037

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 45 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • PNP complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IR30.P24S-N50.NV1Z.7BCV

Articolo n..: 11174030

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 50 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • NPN complementary (NO / NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IR30.P24S-N50.PV1Z.7BCV

Articolo n..: 11174031

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 50 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • PNP complementary (NO / NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IR30.P24S-N60.NV1Z.7BO

Articolo n..: 11174034

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 60 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • NPN complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IR30.P24S-N60.PV1Z.7BO

Articolo n..: 11174035

Product group
  • Inductive proximity switch
  • standard
Housing
  • 30 mm x 60 mm
  • metal
  • Enhanced distance (GammaProx)
  • Non-flush
Sensing distance max.
  • 24 mm
Features
  • PNP complementary (NO / NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto