• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Circuito di uscita

Protection class/approvals

Temperatura d'esercizio

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
IFRM 05N15A1/KS35PL

Articolo n..: 10160292

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 25 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 05N15A1/L

Articolo n..: 10144589

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 25 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 05N15A3/KS35PL

Articolo n..: 10160288

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 20 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 05N15A3/L

Articolo n..: 10144446

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 20 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 05N15A3/S05L

Articolo n..: 10144454

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 24 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 05N15A3/S35L

Articolo n..: 10144437

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 36 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 05N15A5/Q

Articolo n..: 10144462

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 15 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Wires, 0,5 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 05N17A1/PL

Articolo n..: 11082476

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 25 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1,6 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 05N17A1/S35L

Articolo n..: 11082480

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 45 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1,6 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 05N17A3/PL

Articolo n..: 11082464

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 20 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1,6 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 05N17A3/S05L

Articolo n..: 11082472

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 24 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1,6 mm
Features
  • NPN make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 05N17A3/S35L

Articolo n..: 11082468

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 36 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1,6 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 05N35A1/KS35PL

Articolo n..: 10160293

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 25 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 05N35A1/L

Articolo n..: 10144590

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 25 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 05N35A3/KS35PL

Articolo n..: 10160289

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 20 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 05N35A3/L

Articolo n..: 10144447

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 20 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 05N35A3/S05L

Articolo n..: 10144455

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 24 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 05N35A3/S35L

Articolo n..: 10144438

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 36 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 05N35A5/Q

Articolo n..: 10144463

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 15 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Wires, 0,5 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 05N37A1/PL

Articolo n..: 11082477

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 25 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1,6 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 05N37A1/S35L

Articolo n..: 11082481

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 45 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1,6 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 05N37A3/PL

Articolo n..: 11082465

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 20 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1,6 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 05N37A3/S05L

Articolo n..: 11082473

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 24 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1,6 mm
Features
  • NPN break function (NC)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 05N37A3/S35L

Articolo n..: 11082469

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 36 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1,6 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 05P15A1/KS35PL

Articolo n..: 10159692

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 25 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 05P15A1/L

Articolo n..: 10144587

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 25 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 05P15A1/S35L

Articolo n..: 10152822

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 45 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 05P15A3/KS35PL

Articolo n..: 10160290

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 20 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 05P15A3/L

Articolo n..: 10144444

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 20 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 05P15A3/S05L

Articolo n..: 10144452

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 24 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto