• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability
Cylindrical threaded
Azzera il filtro

Filtrare per caratteristiche

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Circuito di uscita

Protection class/approvals

Temperatura d'esercizio

Particular characteristics

Adjustability

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
IFRD 08N17T1/S35

Articolo n..: 10150427

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
disponibili immediatamente
IFRD 08N37T1/S35

Articolo n..: 10150428

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 08P17T1/S35

Articolo n..: 10149184

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
disponibili immediatamente
IFRD 08P37T1/S35

Articolo n..: 10149271

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 12N17T3/S14

Articolo n..: 10149269

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 12N37T3/S14

Articolo n..: 10149270

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 12P17T3/S14

Articolo n..: 10149185

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
disponibili immediatamente
IFRD 12P37T3/S14

Articolo n..: 10149268

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 18N17T3/S14

Articolo n..: 10150450

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 18 mm x 60 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 18N37T3/S14

Articolo n..: 10150610

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 18 mm x 60 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 6 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRH 08P1501/L

Articolo n..: 10164659

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 8 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 1,5 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRH 08P3501/L

Articolo n..: 11002702

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 8 mm x 30 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 1,5 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRH 12P1501/L

Articolo n..: 10139768

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 30 mm
  • metal
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRH 12P3501/L

Articolo n..: 10143039

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 30 mm
  • metal
  • High temperature
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRH 18P1501/L

Articolo n..: 10143354

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 18 mm x 71 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 5 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRH 18P3501/L

Articolo n..: 10153535

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 18 mm x 71 mm
  • stainless steel
  • High temperature
  • Flush
Sensing distance max.
  • 5 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 180 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 04N15B1/KS35PL

Articolo n..: 10152852

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 04N15B1/L

Articolo n..: 10152849

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 04N35B1/KS35PL

Articolo n..: 10152853

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 04N35B1/L

Articolo n..: 10152850

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 04P15B1/KS35PL

Articolo n..: 10149638

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 04P15B1/L

Articolo n..: 10152366

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 04P35B1/KS35PL

Articolo n..: 10152851

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 04P35B1/L

Articolo n..: 10152848

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 05N15A1/KS35PL

Articolo n..: 10160292

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 25 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 05N15A1/L

Articolo n..: 10144589

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 25 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 05N15A3/KS35PL

Articolo n..: 10160288

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 20 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 05N15A3/L

Articolo n..: 10144446

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 20 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 05N15A3/S05L

Articolo n..: 10144454

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 24 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 05N15A3/S35L

Articolo n..: 10144437

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 5 mm x 36 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto