• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Circuito di uscita

Protection class/approvals

Temperatura d'esercizio

Particular characteristics

Adjustability

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
IF08.D03L-Q25.GP1I.7VCU

Articolo n..: 11214892

Product group
  • Sensori di distanza induttivi
  • miniatura
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFBR 11N37T1/L-9

Articolo n..: 11014611

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 54 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 11P37T1/L-9

Articolo n..: 11014609

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 54 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 17N13T1/L-9

Articolo n..: 11014623

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 17N17T1/L-9

Articolo n..: 11014618

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 17P13T1/L-9

Articolo n..: 11014620

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 17P17T1/L-9

Articolo n..: 11014616

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • PNP make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 17P33T1/L-9

Articolo n..: 11014622

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFFM 04N1501/O1L

Articolo n..: 10140708

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 04N3501/O1L

Articolo n..: 10142682

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 04P1501/O1L

Articolo n..: 10140707

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 04P3501/O1L

Articolo n..: 10142681

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 4 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 06N15A1/O1L

Articolo n..: 10146224

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 06N15A3/O1L

Articolo n..: 10146220

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 06N35A1/O1L

Articolo n..: 10146225

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 06N35A3/O1L

Articolo n..: 10146221

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 06P15A1/O1L

Articolo n..: 10146222

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 06P15A3/O1L

Articolo n..: 10146218

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 06P35A1/O1L

Articolo n..: 10146223

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6 mm x 30 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 06P35A3/O1L

Articolo n..: 10146219

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 6 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 08N1701/O1L

Articolo n..: 10229710

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 38,5 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 08N1702/O1L

Articolo n..: 10124010

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 28,5 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 08N1703/O1L

Articolo n..: 10216613

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 8 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 08N17A6/L

Articolo n..: 10142863

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 08N3701/O1L

Articolo n..: 10229711

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 38,5 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 08N3702/O1L

Articolo n..: 10160356

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 28,5 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 08N3703/O1L

Articolo n..: 10228207

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 8 mm x 20 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 08N37A6/L

Articolo n..: 10142951

Product group
  • Inductive proximity switch
  • subminiatura
Housing
  • 8 mm x 16 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFFM 08P1701/O1L

Articolo n..: 10212310

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 38,5 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFFM 08P1702/O1L

Articolo n..: 10124009

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 28,5 mm
  • metal
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto