• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Circuito di uscita

Protection class/approvals

Temperatura d'esercizio

Particular characteristics

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
ILFK 12P1101/I03

Articolo n..: 10222808

Product group
  • Inductive sensors special versions
Housing
  • 30 mm x 38 mm
  • plastic
  • Inductive code reader
  • Non-flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
ILFK 12P1101/I06

Articolo n..: 10211799

Product group
  • Inductive sensors special versions
Housing
  • 30 mm x 79 mm
  • plastic
  • Inductive code reader
  • Non-flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
ILFK 12P1501/I03

Articolo n..: 10219692

Product group
  • Inductive sensors special versions
Housing
  • 30 mm x 38 mm
  • plastic
  • Inductive code reader
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
ILFK 12P1501/I06

Articolo n..: 10211800

Product group
  • Inductive sensors special versions
Housing
  • 30 mm x 79 mm
  • plastic
  • Inductive code reader
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • 60 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto