IFBR 06N13T1/S14L-9
Articolo n..: 11014578
Product group
Inductive proximity switch
hygiene
Housing
6,5 mm x 55 mm
stainless steel
Hygienic design
Non-flush
Sensing distance max.
Features
NPN make function (NO)
Connector M12
-40 … 80 °C
IP 68/69K & proTect+
Tempi di consegna
IFBR 06N33T1/S14L-9
Articolo n..: 11014579
Product group
Inductive proximity switch
hygiene
Housing
6,5 mm x 55 mm
stainless steel
Hygienic design
Non-flush
Sensing distance max.
Features
NPN break function (NC)
Connector M12
-40 … 80 °C
IP 68/69K & proTect+
Tempi di consegna
IFBR 06P13T1/S14L-9
Articolo n..: 11014574
Product group
Inductive proximity switch
hygiene
Housing
6,5 mm x 55 mm
stainless steel
Hygienic design
Non-flush
Sensing distance max.
Features
PNP make function (NO)
Connector M12
-40 … 80 °C
IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 06P33T1/S14L-9
Articolo n..: 11014576
Product group
Inductive proximity switch
hygiene
Housing
6,5 mm x 55 mm
stainless steel
Hygienic design
Non-flush
Sensing distance max.
Features
PNP break function (NC)
Connector M12
-40 … 80 °C
IP 68/69K & proTect+
IFBR 11N17T1/S14L-9
Articolo n..: 11014593
Product group
Inductive proximity switch
hygiene
Housing
11 mm x 60 mm
stainless steel
Hygienic design
Flush
Sensing distance max.
Features
NPN make function (NO)
Connector M12
-40 … 80 °C
IP 68/69K & proTect+
IFBR 11N37T1/L-9
Articolo n..: 11014611
Product group
Inductive proximity switch
hygiene
Housing
11 mm x 54 mm
stainless steel
Hygienic design
Flush
Sensing distance max.
Features
NPN break function (NC)
Cable PVC, 2 m
-40 … 80 °C
IP 68/69K & proTect+
IFBR 11N37T1/S14L-9
Articolo n..: 11014594
Product group
Inductive proximity switch
hygiene
Housing
11 mm x 60 mm
stainless steel
Hygienic design
Flush
Sensing distance max.
Features
NPN break function (NC)
Connector M12
-40 … 80 °C
IP 68/69K & proTect+
IFBR 11P17T1/S14L-9
Articolo n..: 11014590
Product group
Inductive proximity switch
hygiene
Housing
11 mm x 60 mm
stainless steel
Hygienic design
Flush
Sensing distance max.
Features
PNP make function (NO)
Connector M12
-40 … 80 °C
IP 68/69K & proTect+
IFBR 11P37T1/L-9
Articolo n..: 11014609
Product group
Inductive proximity switch
hygiene
Housing
11 mm x 54 mm
stainless steel
Hygienic design
Flush
Sensing distance max.
Features
PNP break function (NC)
Cable PVC, 2 m
-40 … 80 °C
IP 68/69K & proTect+
IFBR 11P37T1/S14L-9
Articolo n..: 11014592
Product group
Inductive proximity switch
hygiene
Housing
11 mm x 60 mm
stainless steel
Hygienic design
Flush
Sensing distance max.
Features
PNP break function (NC)
Connector M12
-40 … 80 °C
IP 68/69K & proTect+
IFBR 17N13T1/L-9
Articolo n..: 11014623
Product group
Inductive proximity switch
hygiene
Housing
17 mm x 55 mm
stainless steel
Hygienic design
Non-flush
Sensing distance max.
Features
NPN make function (NO)
Cable PVC, 2 m
-40 … 80 °C
IP 68/69K & proTect+
IFBR 17N13T1/S14L-9
Articolo n..: 11014606
Product group
Inductive proximity switch
hygiene
Housing
17 mm x 60 mm
stainless steel
Hygienic design
Non-flush
Sensing distance max.
Features
NPN make function (NO)
Connector M12
-40 … 80 °C
IP 68/69K & proTect+
IFBR 17N17T1/L-9
Articolo n..: 11014618
Product group
Inductive proximity switch
hygiene
Housing
17 mm x 55 mm
stainless steel
Hygienic design
Quasi-flush
Sensing distance max.
Features
NPN make function (NO)
Cable PVC, 2 m
-40 … 80 °C
IP 68/69K & proTect+
IFBR 17N17T1/S14L-9
Articolo n..: 11014602
Product group
Inductive proximity switch
hygiene
Housing
17 mm x 60 mm
stainless steel
Hygienic design
Quasi-flush
Sensing distance max.
Features
NPN make function (NO)
Connector M12
-40 … 80 °C
IP 68/69K & proTect+
IFBR 17N33T1/S14L-9
Articolo n..: 11014607
Product group
Inductive proximity switch
hygiene
Housing
17 mm x 60 mm
stainless steel
Hygienic design
Non-flush
Sensing distance max.
Features
NPN break function (NC)
Connector M12
-40 … 80 °C
IP 68/69K & proTect+
IFBR 17N37T1/S14L-9
Articolo n..: 11014603
Product group
Inductive proximity switch
hygiene
Housing
17 mm x 60 mm
stainless steel
Hygienic design
Quasi-flush
Sensing distance max.
Features
NPN break function (NC)
Connector M12
-40 … 80 °C
IP 68/69K & proTect+
IFBR 17P13T1/L-9
Articolo n..: 11014620
Product group
Inductive proximity switch
hygiene
Housing
17 mm x 55 mm
stainless steel
Hygienic design
Non-flush
Sensing distance max.
Features
PNP make function (NO)
Cable PVC, 2 m
-40 … 80 °C
IP 68/69K & proTect+
IFBR 17P13T1/S14L-9
Articolo n..: 11014604
Product group
Inductive proximity switch
hygiene
Housing
17 mm x 60 mm
stainless steel
Hygienic design
Non-flush
Sensing distance max.
Features
PNP make function (NO)
Connector M12
-40 … 80 °C
IP 68/69K & proTect+
IFBR 17P17T1/L-9
Articolo n..: 11014616
Product group
Inductive proximity switch
hygiene
Housing
17 mm x 55 mm
stainless steel
Hygienic design
Quasi-flush
Sensing distance max.
Features
PNP make function (NO)
Cable PVC, 2 m
-40 … 80 °C
IP 68/69K & proTect+
IFBR 17P17T1/S14L-9
Articolo n..: 11014600
Product group
Inductive proximity switch
hygiene
Housing
17 mm x 60 mm
stainless steel
Hygienic design
Quasi-flush
Sensing distance max.
Features
PNP make function (NO)
Connector M12
-40 … 80 °C
IP 68/69K & proTect+
IFBR 17P33T1/L-9
Articolo n..: 11014622
Product group
Inductive proximity switch
hygiene
Housing
17 mm x 55 mm
stainless steel
Hygienic design
Non-flush
Sensing distance max.
Features
PNP break function (NC)
Cable PVC, 2 m
-40 … 80 °C
IP 68/69K & proTect+
IFBR 17P33T1/S14L-9
Articolo n..: 11014605
Product group
Inductive proximity switch
hygiene
Housing
17 mm x 60 mm
stainless steel
Hygienic design
Non-flush
Sensing distance max.
Features
PNP break function (NC)
Connector M12
-40 … 80 °C
IP 68/69K & proTect+
IFBR 17P37T1/S14L-9
Articolo n..: 11014601
Product group
Inductive proximity switch
hygiene
Housing
17 mm x 60 mm
stainless steel
Hygienic design
Quasi-flush
Sensing distance max.
Features
PNP break function (NC)
Connector M12
-40 … 80 °C
IP 68/69K & proTect+