• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Circuito di uscita

Protection class/approvals

Temperatura d'esercizio

Particular characteristics

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
IFBR 06N13T1/S14L-9

Articolo n..: 11014578

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 06N33T1/S14L-9

Articolo n..: 11014579

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 06P13T1/S14L-9

Articolo n..: 11014574

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 06P33T1/S14L-9

Articolo n..: 11014576

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 17N13T1/L-9

Articolo n..: 11014623

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 17N13T1/S14L-9

Articolo n..: 11014606

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 17N33T1/S14L-9

Articolo n..: 11014607

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 17P13T1/L-9

Articolo n..: 11014620

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 17P13T1/S14L-9

Articolo n..: 11014604

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 17P33T1/L-9

Articolo n..: 11014622

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 17P33T1/S14L-9

Articolo n..: 11014605

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 60 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFRM 08X9103

Articolo n..: 10235292

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 8 mm x 27 mm
  • metal
  • Non-flush
Sensing distance max.
  • 2 mm
Features
  • NAMUR
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12N13T1/PL

Articolo n..: 11016681

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 12 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 12N13T1/S14L

Articolo n..: 11016677

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 12 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12N33T1/PL

Articolo n..: 11016682

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 12 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN break function (NC)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 12N33T1/S14L

Articolo n..: 11016678

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 12 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 12P13T1/PL

Articolo n..: 11016679

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 12 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • PNP make function (NO)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12P13T1/S14L

Articolo n..: 11016675

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 12 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 12P33T1/PL

Articolo n..: 11016680

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 12 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • PNP break function (NC)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 12P33T1/S14L

Articolo n..: 11016676

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 12 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 12X9103

Articolo n..: 10235296

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 12 mm x 34 mm
  • metal
  • Non-flush
Sensing distance max.
  • 4 mm
Features
  • NAMUR
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 18N13T1/PL

Articolo n..: 11016659

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN make function (NO)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18N13T1/S14L

Articolo n..: 11016655

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18N33T1/PL

Articolo n..: 11016660

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN break function (NC)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18N33T1/S14L

Articolo n..: 11016656

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18P13T1/PL

Articolo n..: 11016657

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP make function (NO)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18P13T1/S14L

Articolo n..: 11016653

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 18P33T1/PL

Articolo n..: 11016658

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP break function (NC)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18P33T1/S14L

Articolo n..: 11016654

Product group
  • Inductive proximity switch
  • outdoor e washdown
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 18X9103

Articolo n..: 10235253

Product group
  • Inductive sensors NAMUR
  • ATEX
Housing
  • 18 mm x 38 mm
  • metal
  • Non-flush
Sensing distance max.
  • 8 mm
Features
  • NAMUR
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto