• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Circuito di uscita

Protection class/approvals

Temperatura d'esercizio

Particular characteristics

Adjustability

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
IFBR 06N13T1/S14L-9

Articolo n..: 11014578

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 06N33T1/S14L-9

Articolo n..: 11014579

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 06P13T1/S14L-9

Articolo n..: 11014574

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 06P33T1/S14L-9

Articolo n..: 11014576

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 6,5 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 11N37T1/L-9

Articolo n..: 11014611

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 54 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 11P37T1/L-9

Articolo n..: 11014609

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 11 mm x 54 mm
  • stainless steel
  • Hygienic design
  • Flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 17N13T1/L-9

Articolo n..: 11014623

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 17N17T1/L-9

Articolo n..: 11014618

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • NPN make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFBR 17P13T1/L-9

Articolo n..: 11014620

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 17P17T1/L-9

Articolo n..: 11014616

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Quasi-flush
Sensing distance max.
  • 8 mm
Features
  • PNP make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
IFBR 17P33T1/L-9

Articolo n..: 11014622

Product group
  • Inductive proximity switch
  • hygiene
Housing
  • 17 mm x 55 mm
  • stainless steel
  • Hygienic design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP break function (NC)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
Tempi di consegna
a sua richiesta
IFRD 12N17T3/S14

Articolo n..: 10149269

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 12N37T3/S14

Articolo n..: 10149270

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRD 12P17T3/S14

Articolo n..: 10149185

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
disponibili immediatamente
IFRD 12P37T3/S14

Articolo n..: 10149268

Product group
  • Inductive sensors special versions
  • alta temperatura
Housing
  • 12 mm x 50 mm
  • stainless steel
  • Full metal housing (DuroProx)
  • High temperature
  • Quasi-flush
Sensing distance max.
  • 4 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -25 … 100 °C
  • IP 69K
Tempi di consegna
a sua richiesta
IFRM 06N17A4/L

Articolo n..: 10160251

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 06N17A4/S35L

Articolo n..: 10160252

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 56 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 06N37A4/L

Articolo n..: 10160253

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 06N37A4/S35L

Articolo n..: 10160254

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 56 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 06P17A4/KS35L

Articolo n..: 10160307

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 06P17A4/L

Articolo n..: 10156221

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 06P17A4/S35L

Articolo n..: 10155368

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 56 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 06P37A4/KS35L

Articolo n..: 10160308

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 06P37A4/L

Articolo n..: 10156222

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 06P37A4/S35L

Articolo n..: 10156223

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 6,5 mm x 56 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 08N1703/S14L

Articolo n..: 10224347

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 08N17A4/KS35L

Articolo n..: 10160321

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 08N17A4/L

Articolo n..: 10160255

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta
IFRM 08N17A4/S35L

Articolo n..: 10158262

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 56 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
IFRM 08N3703/S14L

Articolo n..: 10229417

Product group
  • Inductive proximity switch
  • miniatura
Housing
  • 8 mm x 50 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 2 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 67
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto