• Immagine
  • Nome del prodotto
  • Laser wavelength
  • Measurement range MR
  • Working range (Sdc ... Sde)
  • Field of view (@Sdc ... Sde)
  • Resolution X (@Sdc ... Sde)
  • Resolution Z (@Sdc ... Sde)
  • Protocols
  • Availability
75 ... 125 mm
Azzera il filtro

Filtrare per caratteristiche

Laser wavelength

Measurement range MR

Working range (Sdc ... Sde)

Field of view (@Sdc ... Sde)

Resolution X (@Sdc ... Sde)

Resolution Z (@Sdc ... Sde)

Protocols

Height

Immagine Nome del prodotto Laser wavelength Measurement range MR Working range (Sdc ... Sde) Field of view (@Sdc ... Sde) Resolution X (@Sdc ... Sde) Resolution Z (@Sdc ... Sde) Protocols Availability
OXM100-R10V.001

Articolo n..: 11241288

Laser wavelength
  • Red (660 nm)
Measurement range MR
  • 100 mm
Working range (Sdc ... Sde)
  • 150 ... 250 mm
Field of view (@Sdc ... Sde)
  • 75 ... 125 mm
Resolution X (@Sdc ... Sde)
  • 125 ... 210 µm
Resolution Z (@Sdc ... Sde)
  • 24 ... 36 µm
Protocols
  • Modbus RTU, IO-Link
Tempi di consegna
disponibili immediatamente
OXM200-R10A.002

Articolo n..: 11218602

Laser wavelength
  • Red (660 nm)
Measurement range MR
  • 100 mm
Working range (Sdc ... Sde)
  • 150 ... 250 mm
Field of view (@Sdc ... Sde)
  • 75 ... 125 mm
Resolution X (@Sdc ... Sde)
  • 125 ... 210 µm
Resolution Z (@Sdc ... Sde)
  • 12 ... 18 µm
Protocols
  • Profinet (CC-A), Ethernet/IP, Modbus TCP, OPC UA, UDP, IO-Link
Tempi di consegna
disponibili immediatamente
OXP200-R10C.005

Articolo n..: 11218605

Laser wavelength
  • Red (660 nm)
Measurement range MR
  • 100 mm
Working range (Sdc ... Sde)
  • 150 ... 250 mm
Field of view (@Sdc ... Sde)
  • 75 ... 125 mm
Resolution X (@Sdc ... Sde)
  • 125 ... 210 µm
Resolution Z (@Sdc ... Sde)
  • 12 ... 18 µm
Protocols
  • UDP, SDK (C#, C++, .NET, Python)
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto