• Immagine
  • Nome del prodotto
  • Laser wavelength
  • Measurement range MR
  • Working range (Sdc ... Sde)
  • Field of view (@Sdc ... Sde)
  • Resolution X (@Sdc ... Sde)
  • Resolution Z (@Sdc ... Sde)
  • Protocols
  • Availability
80 ... 120 µm
Azzera il filtro

Filtrare per caratteristiche

Laser wavelength

Measurement range MR

Working range (Sdc ... Sde)

Field of view (@Sdc ... Sde)

Resolution X (@Sdc ... Sde)

Resolution Z (@Sdc ... Sde)

Protocols

Height

Immagine Nome del prodotto Laser wavelength Measurement range MR Working range (Sdc ... Sde) Field of view (@Sdc ... Sde) Resolution X (@Sdc ... Sde) Resolution Z (@Sdc ... Sde) Protocols Availability
OXM100-R05V.001

Articolo n..: 11241285

Laser wavelength
  • Red (660 nm)
Measurement range MR
  • 50 mm
Working range (Sdc ... Sde)
  • 100 ... 150 mm
Field of view (@Sdc ... Sde)
  • 48 ... 72 mm
Resolution X (@Sdc ... Sde)
  • 80 ... 120 µm
Resolution Z (@Sdc ... Sde)
  • 16 ... 30 µm
Protocols
  • Modbus RTU, IO-Link
Tempi di consegna
disponibili immediatamente
OXM200-R05A.001

Articolo n..: 11218413

Laser wavelength
  • Red (660 nm)
Measurement range MR
  • 50 mm
Working range (Sdc ... Sde)
  • 100 ... 150 mm
Field of view (@Sdc ... Sde)
  • 48 ... 72 mm
Resolution X (@Sdc ... Sde)
  • 80 ... 120 µm
Resolution Z (@Sdc ... Sde)
  • 8 ... 15 µm
Protocols
  • Profinet (CC-A), Ethernet/IP, Modbus TCP, OPC UA, UDP, IO-Link
Tempi di consegna
disponibili immediatamente
OXP200-R05C.004

Articolo n..: 11218604

Laser wavelength
  • Red (660 nm)
Measurement range MR
  • 50 mm
Working range (Sdc ... Sde)
  • 100 ... 150 mm
Field of view (@Sdc ... Sde)
  • 48 ... 72 mm
Resolution X (@Sdc ... Sde)
  • 80 ... 120 µm
Resolution Z (@Sdc ... Sde)
  • 8 ... 15 µm
Protocols
  • UDP, SDK (C#, C++, .NET, Python)
Tempi di consegna
a sua richiesta

Non hai trovato quello che cercavi?

In alto