• Immagine
  • Nome del prodotto
  • Measurement technology
  • Function
  • Features
Optical level switches
Azzera il filtro

Filtrare per caratteristiche

Measurement technology

Function

Compliance and approvals

Immagine Nome del prodotto Measurement technology Function Features
FFDK 16P50Y0

Articolo n..: 10143978

Measurement technology
  • Optical level switches
Function
  • Point level detection
Features
  • Pulsed infrared diode
  • PNP
  • Cable 3 pin, 2 m
  • -10 … 55 °C
  • IP 50
FFDK 16P50Y5/0250

Articolo n..: 11178966

Measurement technology
  • Optical level switches
Function
  • Point level detection
Features
  • Pulsed infrared diode
  • PNP
  • Cable 3 pin, 2,5 m
  • -10 … 55 °C
  • IP 50
FOC 500C6Y00

Articolo n..: 10146139

Measurement technology
  • Optical level switches
Function
  • Point level detection
Features
  • -30 … 70 °C
FODK 23P90Y0

Articolo n..: 10146555

Measurement technology
  • Optical level switches
Function
  • Point level detection
Features
  • Pulsed red LED
  • PNP
  • Cable 3 pin, 2 m
  • -25 … 50 °C
  • IP 67
FODK 23P90Y0/0500

Articolo n..: 11008381

Measurement technology
  • Optical level switches
Function
  • Point level detection
Features
  • Pulsed red LED
  • PNP
  • Cable 3 pin, 5 m
  • -25 … 50 °C
  • IP 67
FODK 23P90Y5

Articolo n..: 11002190

Measurement technology
  • Optical level switches
Function
  • Point level detection
Features
  • Pulsed red LED
  • PNP
  • Cable 3 pin, 2 m
  • -25 … 50 °C
  • IP 67
FSL 500C6Y00

Articolo n..: 10146556

Measurement technology
  • Optical level switches
Function
  • Point level detection
Features
  • -30 … 70 °C
FUL 200D2Y00

Articolo n..: 10135334

Measurement technology
  • Optical level switches
Function
  • Point level detection
Features
  • -30 … 105 °C
FUL 500D2Y00

Articolo n..: 10159107

Measurement technology
  • Optical level switches
Function
  • Point level detection
Features
  • -30 … 105 °C

Non hai trovato quello che cercavi?

In alto