• Immagine
  • Nome del prodotto
  • Measurement technology
  • Function
  • Features
Ultrasonic level sensors
Azzera il filtro

Filtrare per caratteristiche

Measurement technology

Function

Compliance and approvals

Immagine Nome del prodotto Measurement technology Function Features
U300.D50-DPMJ.72N

Articolo n..: 11219488

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
U300.P50-GP1J.72N

Articolo n..: 11219506

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
U300.P50-GP2J.72N

Articolo n..: 11219504

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
U300.R50-GP1J.72N

Articolo n..: 11219508

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
U500.DA0.2-IA1B.72F

Articolo n..: 11200630

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
U500.DA0.2-IAMJ.72F

Articolo n..: 11200625

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
U500.DA0.2-UA1B.72F

Articolo n..: 11200629

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
U500.DA0.2-UAMJ.72F

Articolo n..: 11200623

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
U500.DA5.2-UAMJ.72F

Articolo n..: 11707836

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
U500.PA0.2-GP1J.72F

Articolo n..: 11200632

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
U500.PA0.2-GP2J.72F

Articolo n..: 11200633

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
UR18.DA0.2-IA1B.9SF

Articolo n..: 11200642

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.DA0.2-IAMJ.9SF

Articolo n..: 11200640

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.DA0.2-UA1B.9SF

Articolo n..: 11200641

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.DA0.2-UAMJ.9SF

Articolo n..: 11200639

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.DA5.2-IA1B.9SF

Articolo n..: 11221525

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.DA5.2-IAMJ.9SF

Articolo n..: 11213065

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.DA5.2-UA1B.9SF

Articolo n..: 11221604

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.DA5.2-UAMJ.9SF

Articolo n..: 11220939

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.PA0.2-GP1J.9SF

Articolo n..: 11200644

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UR18.PA0.2-GP2J.9SF

Articolo n..: 11200645

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
UNAM 12U9914/S14D

Articolo n..: 10151802

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
UNAM 50I6121

Articolo n..: 10134142

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
UNAM 50I6121/S14

Articolo n..: 10129530

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
UNAM 50N1721

Articolo n..: 10130405

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 60 °C
  • IP 67
UNAM 50N1721/S14

Articolo n..: 10232792

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 60 °C
  • IP 67
UNAM 50N3721

Articolo n..: 10233674

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 60 °C
  • IP 67
UNAM 50N3721/S14

Articolo n..: 10232794

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 60 °C
  • IP 67
UNAM 50P1721

Articolo n..: 10233672

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 60 °C
  • IP 67
UNAM 50P3721

Articolo n..: 10233675

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 60 °C
  • IP 67

Non hai trovato quello che cercavi?

In alto