• Immagine
  • Nome del prodotto
  • Measurement technology
  • Function
  • Features
3-A Sanitary Standards, FDA conformity, EHEDG certified
Azzera il filtro

Filtrare per caratteristiche

Measurement technology

Function

Compliance and approvals

Immagine Nome del prodotto Measurement technology Function Features
CleverLevel LBFH Measurement technology
  • CleverLevel level switches (Frequency Sweep)
Function
  • Point level detection
Features
  • hygienic design
  • IO-Link
  • two switching outputs
  • qTeach
  • multicolor LED
  • ATEX
CleverLevel LBFS Measurement technology
  • CleverLevel level switches (Frequency Sweep)
Function
  • Point level detection
Features
  • universal use
  • sliding connection
  • high process temperatures
  • unicolor LED
  • ATEX
CleverLevel LFFS Measurement technology
  • CleverLevel level switches (Frequency Sweep)
Function
  • Point level detection
Features
  • hygienic design
  • connection head with crown of LED
  • sliding connection
  • high process temperatures
  • ATEX
CleverLevel PL20H - Adaptive trigger Measurement technology
  • CleverLevel level switches (Frequency Sweep)
Function
  • Point level detection
Features
  • hygienic design
  • IO-Link
  • two switching outputs
  • qTeach
  • multicolor LED
LSP Measurement technology
  • Floatless level measurement
Function
  • Continuous level measurement
Features
  • small measuring heights down to 0.05 m
  • extremely short response time for highly dynamic processes

Non hai trovato quello che cercavi?

In alto