• 영상
  • 상품명
  • Measurement technology
  • Function
  • Features

속성으로 필터링

Measurement technology

Function

Compliance and approvals

영상 상품명 Measurement technology Function Features
U300.D50-DPMJ.72N

제품번호: 11219488

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.P50-GP1J.72N

제품번호: 11219506

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.P50-GP2J.72N

제품번호: 11219504

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.R50-GP1J.72N

제품번호: 11219508

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U500.DA0.2-IA1B.72F

제품번호: 11200630

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
문의
U500.DA0.2-IAMJ.72F

제품번호: 11200625

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
문의
U500.DA0.2-UA1B.72F

제품번호: 11200629

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
문의
U500.DA0.2-UAMJ.72F

제품번호: 11200623

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
문의
U500.DA5.2-UAMJ.72F

제품번호: 11707836

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
문의
U500.PA0.2-GP1J.72F

제품번호: 11200632

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
문의
U500.PA0.2-GP2J.72F

제품번호: 11200633

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
문의
UR18.DA0.2-IA1B.9SF

제품번호: 11200642

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
문의
UR18.DA0.2-IAMJ.9SF

제품번호: 11200640

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
문의
UR18.DA0.2-UA1B.9SF

제품번호: 11200641

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
문의
UR18.DA0.2-UAMJ.9SF

제품번호: 11200639

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
문의
UR18.DA5.2-IA1B.9SF

제품번호: 11221525

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
문의
UR18.DA5.2-IAMJ.9SF

제품번호: 11213065

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
문의
UR18.DA5.2-UA1B.9SF

제품번호: 11221604

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
문의
UR18.DA5.2-UAMJ.9SF

제품번호: 11220939

Measurement technology
  • Ultrasonic level sensors
Function
  • Continuous level measurement
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
문의
UR18.PA0.2-GP1J.9SF

제품번호: 11200644

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
문의
UR18.PA0.2-GP2J.9SF

제품번호: 11200645

Measurement technology
  • Ultrasonic level sensors
Function
  • Point level detection
  • Continuous level measurement
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
문의
CFAK 12N1103

제품번호: 10164642

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • 70 °C
  • IP 67
문의
CFAK 12N1140/KS35L

제품번호: 11039126

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • NPN make function (NO)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
문의
CFAK 12N1140/L

제품번호: 11039124

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • 50 °C
  • IP 67
문의
CFAK 12N3103

제품번호: 11001685

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • 70 °C
  • IP 67
문의
CFAK 12N3140/KS35L

제품번호: 11045948

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • NPN break function (NC)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
문의
CFAK 12N3140/L

제품번호: 11045947

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • 50 °C
  • IP 67
문의
CFAK 12P1103

제품번호: 10129050

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • 70 °C
  • IP 67
문의
CFAK 12P1140/KS35L

제품번호: 11017112

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • PNP make function (NO)
  • Flylead connector M8, L=200 mm
  • 50 °C
  • IP 67
문의
CFAK 12P1140/L

제품번호: 11017111

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • 50 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로