• Immagine
  • Nome del prodotto
  • Measurement technology
  • Function
  • Features
IP 67/65 (sensing face/sensor)
Azzera il filtro

Filtrare per caratteristiche

Measurement technology

Function

Compliance and approvals

Immagine Nome del prodotto Measurement technology Function Features
CFAK 18N1100

Articolo n..: 11001673

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
CFAK 18N1200

Articolo n..: 11001668

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
CFAK 18N3100

Articolo n..: 11001674

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
CFAK 18N3200

Articolo n..: 11001669

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
CFAK 18P1100

Articolo n..: 10165163

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
CFAK 18P1200

Articolo n..: 11001670

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
CFAK 18P3100

Articolo n..: 11001672

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
CFAK 18P3200

Articolo n..: 11001671

Measurement technology
  • Capacitive level switches
Function
  • Point level detection
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)

Non hai trovato quello che cercavi?

In alto