Fotocellule a forcella

Diverse sorgenti luminose con spot di svariate dimensioni forniscono la massima affidabilità di riconoscimento anche con componenti minuscoli. Sono disponibili forcelle con larghezza da 20 a 120 mm. 

Teaser_Service_Support_Parts_Feeder_Separation_600x338.jpg

Messa in servizio facile e veloce

  • Nessuna necessità di regolare trasmettitore e ricevitore

Riconoscimento sicuro dell’oggetto anche in condizioni gravose

  • Riconoscimento dell’oggetto indipendente da colore o superficie
  • Varianti laser per pezzi molto piccoli nel range 1/100 mm
  • Elevata immunità alla luce ambientale
  • Custodia robusta in metallo ed elettronica incapsulata per l’utilizzo costante in condizioni di vibrazione

Elevata efficienza dell’impianto

  • Riconoscimento di componenti spostati velocemente con tempi di risposta brevi fino a 0,125 ms
  • Elevata ripetibilità

Optical fibers and amplifiers

Optical fiber sensors are suitable for particularly narrow and tight installation conditions.

Teaser_Service_Support_Parts_Feeder_Separation_Optical_600x338.jpg

Use in very tight or inaccessible spaces

  • Small, light sensing heads in cylindrical and rectangular shapes
  • Small light spots of 0.1 mm

For particularly adverse environmental conditions – very robust sensors resistant to heat and chemicals

  • PTFE-coated for protection against aggressive media
  • Ambient temperatures of −60 ... +350 °C
  • Robust sheaths made of plastic or metal

Easy installation and start-up

  • Fast adjustment through teach-in function or potentiometer

Inductive proximity switches

The wide Baumer range of inductive sensors is characterized by very small sensors with fully integrated evaluation electronics and large sensing distances. This ensures simple and precise integration.

Teaser_Service_Support_Parts_Feeder_Separation_Inductive_600x338.jpg

Highly reliable part detection and easy integration

  • Large sensing distance even with the smallest sensor housing

The ideal sensor solution for all applications

  • Wide portfolio diversity

Reduced false trigger setting when mounted in the vicinity of drives

  • High EMC resistance
  • Reliable signal even in unstable ambient conditions
  • Wide temperature range


Long sensor service life

  • High quality (Swiss made)
  • Encapsulated electronics
  • Low series deviation

 


Downloads

Brochures / Catalogs

You may also be interested in

To the top