For encoder with solid shaft |
For encoder with solid shaft |
|
|
|
|
Technical data | ||
Admissible angular error | ± 2 ° | ± 4 ° |
Admissible axial movement | ± 0.5 mm | ± 0.4 mm |
Admissible parallel misalignment | ± 0.25 mm | ± 0.25 mm |
Material | Bellows: stainless steel Hub: aluminium |
Bellows: stainless steel Flange: Aluminium, anodised |
Maximum torque | 200 Ncm | 120 Ncm |
Moment of inertia | 29 gcm² | 9 gcm² |
Operating speed | ≤15000 rpm | ≤10000 rpm |
Operating temperature | -30...+120 °C | -40...+140 °C |
Radial spring stiffness | 11 N/mm | 25 N/mm |
Shaft diameter D1 | 6 mm | 6 mm |
Shaft diameter D2 | 10 mm | 10 mm |
Torsional rigidity | 1050 Nm/rad | 150 Nm/rad |
Weight approx. | 33 g | 15 g |