Technical data
General data
Special type
  • Liquid level sensor for wastewater
Nominal sensing distance Sn
  • 0.1 mm
Mounting type
  • Non-flush
GND electrode
  • No
Temperature drift
  • ± 20 %
Sensitivity adjustment
  • No
Output indicator
  • LED yellow
Measurement type
  • Contact with medium
Field of application
Detection of non-conductive media
  • No
Fill level detection through container
  • No
Liquids in direct contact
  • Yes
Object detection / bulk goods
  • No
Electrical data
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 12 mA
Output circuit
  • PNP make function (NO)
Output current
  • < 200 mA
Voltage drop Vd
  • < 2.5 VDC
Switching frequency
  • 15 Hz
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Type
  • Cylindrical threaded
Housing material
  • POM
Material (screw nut)
  • POM
Material (gasket)
  • EPDM50
Dimension
  • 12 mm
Housing length
  • 39.5 mm
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • 0 … +50 °C
Protection class
  • IP 67

Descargas
Data sheet
3D CAD / CAE

Dibujos
Drawings
Connection diagram

Hasta la cima