Dati tecnici
dati generali
Type
  • Background suppression
Light source
  • Pulsed red LED
Campo di lavoro Tw
  • 15 … 72 mm
Zona di scansione Tb
  • 7 … 80 mm
Smallest object recognizable typ.
  • 0,25 mm at 40 mm
Power on indication
  • LED green
Alignment / soiled lens indicator
  • Flashing output indicator
Output indicator
  • LED yellow
Sensing distance adjustment
  • qTeach / 1-Step Teach-in
Wave length
  • 644 nm
Suppression of reciprocal influence
  • Si
Allineamento asse ottico
  • < 1,5°
Dati elettrici
Tempo di risposta / di caduta
  • < 0,5 ms
Tensione di alimentazione +Vs
  • 10 … 30 VDC
Corrente assorbita max. (senza carico)
  • 40 mA (@ 10 VDC)
Corrente assorbita media
  • 16 mA (@ 24 VDC)
Caduta di tensione Vd
  • < 2 VDC
Funzione di commutazione
  • In presenza/per assenza di luce
Circuito di uscita
  • PNP complementary
Output current
  • < 50 mA
Protezione da cortocircuito
  • Si
Protezione dall'inversione di polarità
  • Si
Dati meccanici
Width / diameter
  • 8 mm
Height / length
  • 25,1 mm
Depth
  • 14,1 mm
Type
  • Rectangular
Mechanical mounting
  • Threaded sleeves M3 (stainless steel)
Housing material
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Cable characteristics
  • PVC / PVC 4 x 0,08 mm²
Tipo di protezione
  • IP 67
Temperatura d'esercizio
  • -25 … +50 °C

Downloads
Data sheet
Quickstart
3D CAD / CAE

Drawings
Drawings
Connection diagram
Beam characteristic (typically)

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
10150326
Sensofix series 10 / series 20

Article no.: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
ZADAP-200.STRAIGHT
Mounting bracket O200

Article no.: 11206601

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
ZADAP-200.ANGLE_L
Mounting bracket O200 (L design)

Article no.: 11206602

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
ZADAP-200.ANGLE_S
Mounting bracket O200 (S design)

Article no.: 11206603

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
ZADAP-200.SERIES10
Mounting bracket O200 - Retrofit for sensors series 10

Article no.: 11208477

  • Material: plastic

To the top