South Korea kr English
Hero-Banner_MachineVision_1920x768.jpg

Precise and robust image acquisition with powerful industrial cameras

In our industrial cameras, high-resolution CMOS sensors meet high-speed interfaces and are combined with clever design and features. This way, you can reliably and cost-effectively capture the smallest details at high speeds.
Teaser_Webinar_High-speed trifft High-res_900x506.jpg

High-speed meets High-res

Industrial cameras for powerful and efficient image processing systems

With 10 GigE, integrated JPEG image compression and 65 megapixel resolution, the LXT cameras combine exactly those features that today's sophisticated image processing solutions demand of industrial cameras: At high throughput, capture all relevant characteristics ever more precisely to ensure a reliable image evaluation. This webinar shows how this can be done easily, quickly and cost-effectively at the same time. 

The live webinar has already taken place, but save the recording now.

Teaser_Beratung-CX.I_900x506.jpg

More performance for demanding applications

Cameras with clever design for flexible and cost-effective application solutions

  • Whether on robots, in the splash and product contact area of the food, beverage or pharmaceutical industry – our modular housing accessories protect CX.I cameras easily and cost-effectively up to protection class IP 69K in no time at all. 
  • With the extended temperature range from -40 °C to 70 °C, you save on cooling or heating measures and benefit from stable image quality for reliable evaluations in 24/7 operation. 
  • Thanks to four power outputs with integrated illumination controller, you can control external illumination easily and cost-effectively without additional components.



Fill up on more information for your innovations

To the top