영상 | 상품명 | Product group | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Set of spring plate (round) for hollow shaft encoder (<ø8 mm)
제품번호: 10158423 |
Product group
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Set of spring plate (square) for hollow shaft encoder (≥ø8 mm)
제품번호: 10158424 |
Product group
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Set of spring plate for encoders ø58 mm
제품번호: 10136635 |
Product group
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Set of spring washers - EAM580
제품번호: 11136718 |
Product group
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Spring coupling for encoders with ø58 mm housing (Z 119.023)
제품번호: 10157338 |
Product group
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Spring coupling for encoders with ø58 mm housing, hole distance 63 mm (Z 119.082)
제품번호: 11003562 |
Product group
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Spring coupling for encoders with ø58 mm housing, hole distance 68 mm (Z 119.073)
제품번호: 11034121 |
Product group
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Spring coupling for encoders with ø58 mm housing, hole distance 73 mm (Z 119.072)
제품번호: 10165157 |
Product group
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Spring coupling for GX and G1 (Z 119.043)
제품번호: 10143969 |
Product group
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Stator coupling, 2-armed (mounting kit 046)
제품번호: 11100198 |
Product group
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||