기술 데이터
Operating system
  • Microsoft Windows 7, 8, 8.1, 10 (others on request)
Connection
  • Connector D-SUB, 9-pin, female
  • Cable terminals
Weight approx.
  • 120 g

다운로드
Quickstart
Software

부속품
Connectors and cables
Connection cable connector M12 / connector D-SUB, 0.2 m

제품번호: 11119280

  • Connecting cable shielded with connector M12, 8-pin, female contacts on connector D-SUB, 9-pin, male contacts
Connection cable connector M12 / connector D-SUB, 1 m

제품번호: 11119720

  • Connecting cable shielded with connector M12, 8-pin, female contacts on connector D-SUB, 9-pin, male contacts
Connection cable HS35P with connector MIL, 10-pin / connector D-SUB, 0.5 m

제품번호: 11077210

  • Connection cable HS35P with connector MIL, 10-pin, female contacts on connector D-SUB, 9-pin, male contacts
Connection cable HS35P with connector MIL, 7-pin / connector D-SUB, 0.5 m

제품번호: 11077212

  • Connection cable HS35P with connector MIL, 7-pin, female contacts on connector D-SUB, 9-pin, male contacts
Connection cable with FCI, 8-pin / wire end sleeves (UL/CSA), 1 m

제품번호: 11072169

  • Shielded connection cable with FCI-female coupling (8-pin) and stranded wires 0.14 mm² with wire end sleeves
  • UL/CSA certification
  • Assembly by customer possible
Connection cable with FCI, 8-pin / D-SUB, 9-pin, 1 m

제품번호: 11079111

  • Shielded connection cable with FCI-female coupling (8-pin) and D-SUB-male connector (9-pin)
  • UL/CSA certification
  • Assembly by customer possible
Connection cable connector M12 / connector D-SUB, 1 m - Option 3232

제품번호: 11135370

  • Connecting cable shielded with connector M12, 8-pin, female contacts on connector D-SUB, 9-pin, male contacts
  • For encoder with connection option 3232 only
Programming accessories
Encoder labels 21.25x15

제품번호: 11092084

  • Self-adhesive labels for encoders
  • 5 A4 sheets, each with 144 labels
  • Size of a label 21.25 mm x 15 mm
  • Product documentation by printing customized product labels

맨 위로