• 영상
  • 상품명
  • Product group
  • Dimension
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Product group

Scanning range

Type

Housing version

Dimension

Housing length

Connection types

Protection class/approvals

Output circuit

Operating temperature

Particular characteristics

Adjustability

영상 상품명 Product group Dimension Housing Sensing distance max. Features
IF08.D03L-Q25.GP1I.7VCU

제품번호: 11214892

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 24,6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
문의
IF250.D12L-N52.GP1I.71CV

제품번호: 11705030

Product group
  • Inductive proximity switch
Dimension
  • 25 mm
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 6 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Cable PVC 3 x 0,14, 2 m
  • -25 … 75 °C
  • IP 67
문의
IR06.D03L-F46.GP1I.7SL

제품번호: 11193946

Product group
  • Inductive distance sensors
Dimension
  • 6,5 mm
Housing
  • 6,5 mm x 46 mm
  • stainless steel
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의
IR08.D03L-F46.GP1I.7SL

제품번호: 11193947

Product group
  • Inductive distance sensors
Dimension
  • 8 mm
Housing
  • 8 mm x 46 mm
  • stainless steel
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의
IR12.D06L-F50.GP1I.7BF

제품번호: 11193948

Product group
  • Inductive distance sensors
Dimension
  • 12 mm
Housing
  • 12 mm x 50 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 6 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M12
  • -25 … 75 °C
  • IP 67
문의
IR12.D06L-F50.GP2I.7BF/A014

제품번호: 11236711

Product group
  • Inductive distance sensors
Dimension
  • 12 mm
Housing
  • 12 mm x 50 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 6 mm
Features
  • PNP
  • Push-pull
  • IO-Link dual channel
  • Connector M12
  • -25 … 75 °C
  • IP 67
문의
IR18.D10L-F60.GP1I.7BF

제품번호: 11193949

Product group
  • Inductive distance sensors
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 10 mm
Features
  • Push-pull
  • IO-Link
  • Connector M12
  • -25 … 75 °C
  • IP 67
문의
IR18.D10L-F60.GP2I.7BF/A014

제품번호: 11236699

Product group
  • Inductive distance sensors
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 10 mm
Features
  • Push-pull
  • IO-Link dual channel
  • Connector M12
  • -25 … 75 °C
  • IP 67
문의
IR18M.D07L-N60.GP1I.8VF/E026

제품번호: 11707300

Product group
  • Inductive distance sensors
Dimension
  • 18 mm
Housing
  • 18 mm x 60 mm
  • stainless steel
  • Linearized
  • Non-flush
Sensing distance max.
  • 0 … 7 mm
Features
  • Push-pull / IO-Link
  • Connector M12 5 pin
  • IP 68
문의
IR30.D18L-F60.GP1I.7BF

제품번호: 11193950

Product group
  • Inductive distance sensors
Dimension
  • 30 mm
Housing
  • 30 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 18 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M12
  • -25 … 75 °C
  • IP 67
문의
IR30.D18L-F60.GP2I.7BF/A014

제품번호: 11236710

Product group
  • Inductive distance sensors
Dimension
  • 30 mm
Housing
  • 30 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 18 mm
Features
  • PNP
  • Push-pull
  • IO-Link dual channel
  • Connector M12
  • -25 … 75 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로