• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Scanning range Sd

Output circuit

Adjustability

영상 상품명 Product group Housing Sensing distance max. Features
R600V.DAH5-11205779

제품번호: 11205779

Product group
  • Radar distance measuring sensors
  • Single-object
Housing
  • 97 mm x 84 mm
  • plastic
Sensing distance max.
  • 0,3 … 8,5 m
Features
  • CAN (5 V), CAN SAE J1939
  • Connector AMPSEAL 16 4 pin
  • -40 … 60 °C
  • IP 69K
  • IP 68
문의
RR30.DAF0-GGPI.9VF/E029

제품번호: 11220109

Product group
  • Radar distance measuring sensors
  • IO-Link dual channel
Housing
  • 30 mm x 97 mm
  • stainless steel
Sensing distance max.
  • 0,2 … 6 m
Features
  • IO-Link / push-pull
  • Connector M12
  • -40 … 65 °C
  • IP 68/69K & proTect+
문의
RR30.DAF0-IGPI.9VF/E029

제품번호: 11220108

Product group
  • Radar distance measuring sensors
  • 2 outputs
Housing
  • 30 mm x 97 mm
  • stainless steel
Sensing distance max.
  • 0,2 … 6 m
Features
  • Current output / push-pull
  • Connector M12
  • -40 … 65 °C
  • IP 68/69K & proTect+
문의
RR30.DAJ2-GGPI.9VF

제품번호: 11221309

Product group
  • Radar distance measuring sensors
  • IO-Link dual channel
Housing
  • 30 mm x 107 mm
  • stainless steel
Sensing distance max.
  • 0,3 … 12 m
Features
  • IO-Link / push-pull
  • Connector M12
  • -40 … 65 °C
  • IP 68/69K & proTect+
문의
RR30.DAJ2-IGPI.9VF

제품번호: 11221333

Product group
  • Radar distance measuring sensors
  • 2 outputs
Housing
  • 30 mm x 107 mm
  • stainless steel
Sensing distance max.
  • 0,3 … 12 m
Features
  • Current output / push-pull
  • Connector M12
  • -40 … 65 °C
  • IP 68/69K & proTect+
문의
RR30.DAO0-GGPI.9VF

제품번호: 11221320

Product group
  • Radar distance measuring sensors
  • IO-Link dual channel
Housing
  • 30 mm x 107 mm
  • stainless steel
Sensing distance max.
  • 0,5 … 60 m
Features
  • IO-Link / push-pull
  • Connector M12
  • -40 … 65 °C
  • IP 68/69K & proTect+
문의
RR30.DAO0-IGPI.9VF

제품번호: 11221321

Product group
  • Radar distance measuring sensors
  • 2 outputs
Housing
  • 30 mm x 107 mm
  • stainless steel
Sensing distance max.
  • 0,5 … 60 m
Features
  • Current output / push-pull
  • Connector M12
  • -40 … 65 °C
  • IP 68/69K & proTect+
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로