• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features

Filter by attributes

Sensing distance max.

Housing

Housing version

Output circuit

Connection types

Operating temperature

Resolution

Adjustability

Image Product name Product group Housing Scanning range Sd Features
UNAM 50I6121

Article no.: 10134142

Product group
  • Sensores de medida de distancia por ultrasonidos
  • gran distancia de conmutación
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 400 … 2500 mm
Features
  • Current output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Delivery time
disponibles inmediatamente
Inquire
UNAM 50I6121/S14

Article no.: 10129530

Product group
  • Sensores de medida de distancia por ultrasonidos
  • gran distancia de conmutación
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 400 … 2500 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
disponibles inmediatamente
Inquire
UNAM 50U6121

Article no.: 10156679

Product group
  • Sensores de medida de distancia por ultrasonidos
  • gran distancia de conmutación
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 400 … 2500 mm
Features
  • Voltage output
  • Cable, L=2 m
  • -10 … 60 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
UNAM 50U6121/S14

Article no.: 10131880

Product group
  • Sensores de medida de distancia por ultrasonidos
  • gran distancia de conmutación
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 400 … 2500 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
Delivery time
disponibilidad bajo petición
Inquire
UNAM 70I6131/S14

Article no.: 11099364

Product group
  • Ultrasonic distance measuring sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 600 … 6000 mm
Features
  • Current output
  • Connector M12
  • -25 … 60 °C
  • IP 67
Inquire
UNAM 70U6131/S14

Article no.: 11099363

Product group
  • Ultrasonic distance measuring sensors
  • large sensing distance
Housing
  • 30 mm x 95 mm
  • metal
Scanning range Sd
  • 600 … 6000 mm
Features
  • Voltage output
  • Connector M12
  • -25 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top