• 영상
  • 상품명
  • Product group
  • Housing
  • Scanning range Sd
  • Features

속성으로 필터링

Sensing distance max.

Housing

Housing version

Obwód wyjściowy

Connection types

Operating temperature

Rozdzielczość

Adjustability

영상 상품명 Product group Housing Scanning range Sd Features
UNAM 12I9912/S14

제품번호: 10156815

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 60 … 400 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
문의
UNAM 12I9914/S14

제품번호: 10151966

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 20 … 200 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
문의
UNAM 12I9914/S14D

제품번호: 11121235

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 12 mm x 88 mm
  • metal
Scanning range Sd
  • 2 … 82 mm
Features
  • Current output
  • Connector M12
  • -10 … 60 °C
  • IP 67
문의
UNAM 12U9912/S14

제품번호: 10156844

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 60 … 400 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
문의
UNAM 12U9914/S14

제품번호: 10147642

Product group
  • Ultrasonic distance measuring sensors
  • standard
Housing
  • 12 mm x 70 mm
  • metal
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
문의
UNAM 12U9914/S14D

제품번호: 10151802

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 12 mm x 88 mm
  • metal
Scanning range Sd
  • 2 … 82 mm
Features
  • Voltage output
  • Connector M12
  • -10 … 60 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로