• 영상
  • 상품명
  • Product group
  • Housing
  • Scanning range Sd
  • Features

속성으로 필터링

Sensing distance max.

Housing

Housing version

Obwód wyjściowy

Connection types

Particular characteristics

Operating temperature

Rozdzielczość

Adjustability

영상 상품명 Product group Housing Scanning range Sd Features
U300.D50-DPMJ.72N

제품번호: 11219488

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.P50-GP1J.72N

제품번호: 11219506

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.P50-GP2J.72N

제품번호: 11219504

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 12,9 mm x 32,2 mm
  • plastic
  • 2 point proximity switch
Scanning range Sd
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
U300.R50-GP1J.72N

제품번호: 11219508

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 0 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UR12.D50-UA1E.7BF

제품번호: 11704840

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 12 mm x 50 mm
  • metal
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
문의
U300.D50-UA1B.72N

제품번호: 11219502

Product group
  • Ultrasonic distance measuring sensors
  • retro
Housing
  • 12,9 mm x 32,2 mm
  • plastic
Scanning range Sd
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
문의
UNCK 09G8914/KS35A/IO

제품번호: 11013759

Product group
  • Ultrasonic distance measuring sensors
  • miniature
  • IO-Link
Housing
  • 8,6 mm x 55 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
문의
UNCK 09T9114

제품번호: 11011512

Product group
  • Ultrasonic distance measuring sensors
  • miniature
Housing
  • 8,6 mm x 55 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
문의
UNCK 09T9114/D1

제품번호: 11004100

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8,6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
문의
UNCK 09T9114/KS35A

제품번호: 11011514

Product group
  • Ultrasonic distance measuring sensors
  • miniature
Housing
  • 8,6 mm x 55 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
문의
UNCK 09T9114/KS35AD1

제품번호: 11004101

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8,6 mm x 82 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
문의
UNDK 09G8914/IO

제품번호: 11011521

Product group
  • Ultrasonic distance measuring sensors
  • miniature
  • IO-Link
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
문의
UNDK 09G8914/KS35A/IO

제품번호: 11013770

Product group
  • Ultrasonic distance measuring sensors
  • miniature
  • IO-Link
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
문의
UNDK 09T9114

제품번호: 11011519

Product group
  • Ultrasonic distance measuring sensors
  • miniature
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
문의
UNDK 09T9114/D1

제품번호: 11007903

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
문의
UNDK 09T9114/KS35A

제품번호: 11011520

Product group
  • Ultrasonic distance measuring sensors
  • miniature
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
문의
UNDK 09T9114/KS35AD1

제품번호: 11007904

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • RS232
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
문의
UNDK 09U6914

제품번호: 11011517

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Voltage output
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
문의
UNDK 09U6914/D1

제품번호: 11007901

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Voltage output
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
문의
UNDK 09U6914/KS35A

제품번호: 11011518

Product group
  • Ultrasonic distance measuring sensors
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 30 … 200 mm
Features
  • Voltage output
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
문의
UNDK 09U6914/KS35AD1

제품번호: 11007902

Product group
  • Ultrasonic distance measuring sensors
  • smallest objects/openings
Housing
  • 8,6 mm x 48,8 mm
  • plastic
Scanning range Sd
  • 3 … 150 mm
Features
  • Voltage output
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
문의
UNDK 10U6914

제품번호: 10161449

Product group
  • Ultrasonic distance measuring sensors
  • miniature
Housing
  • 10,4 mm x 27 mm
  • plastic
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Cable PUR 4 x 0,08, 2 m
  • -10 … 60 °C
  • IP 67
문의
UNDK 10U6914/KS35A

제품번호: 10161450

Product group
  • Ultrasonic distance measuring sensors
  • miniature
Housing
  • 10,4 mm x 27 mm
  • plastic
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 67
문의
UNDK 10U6914/S35A

제품번호: 10161448

Product group
  • Ultrasonic distance measuring sensors
  • miniature
Housing
  • 10,4 mm x 27 mm
  • plastic
Scanning range Sd
  • 20 … 200 mm
Features
  • Voltage output
  • Connector M8
  • -10 … 60 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로