|
|
IFRM 18N17M1/PL
제품번호: 11013679
|
Product group
- Inductive proximity switch
- outdoor
|
Housing
- 18 mm x 50 mm
- metal
- Outdoor design
- Flush
|
Sensing distance max.
|
Features
- NPN make function (NO)
- Cable PUR 3 x 0,25, 2 m
- -40 … 80 °C
- IP 67
|
|
|
|
|
|
IFRM 18N17M1/S14L
제품번호: 11013675
|
Product group
- Inductive proximity switch
- outdoor
|
Housing
- 18 mm x 60 mm
- metal
- Outdoor design
- Flush
|
Sensing distance max.
|
Features
- NPN make function (NO)
- Connector M12
- -40 … 80 °C
- IP 67
|
|
|
|
|
|
IFRM 18N37M1/PL
제품번호: 11013680
|
Product group
- Inductive proximity switch
- outdoor
|
Housing
- 18 mm x 50 mm
- metal
- Outdoor design
- Flush
|
Sensing distance max.
|
Features
- NPN break function (NC)
- Cable PUR 3 x 0,25, 2 m
- -40 … 80 °C
- IP 67
|
|
|
|
|
|
IFRM 18N37M1/S14L
제품번호: 11013676
|
Product group
- Inductive proximity switch
- outdoor
|
Housing
- 18 mm x 60 mm
- metal
- Outdoor design
- Flush
|
Sensing distance max.
|
Features
- NPN break function (NC)
- Connector M12
- -40 … 80 °C
- IP 67
|
|
|
|
|
|
IFRM 18P17M1/PL
제품번호: 11013677
|
Product group
- Inductive proximity switch
- outdoor
|
Housing
- 18 mm x 50 mm
- metal
- Outdoor design
- Flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Cable PUR 3 x 0,25, 2 m
- -40 … 80 °C
- IP 67
|
|
|
|
|
|
IFRM 18P17M1/S14L
제품번호: 11013673
|
Product group
- Inductive proximity switch
- outdoor
|
Housing
- 18 mm x 60 mm
- metal
- Outdoor design
- Flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Connector M12
- -40 … 80 °C
- IP 67
|
|
|
|
|
|
IFRM 18P37M1/PL
제품번호: 11013678
|
Product group
- Inductive proximity switch
- outdoor
|
Housing
- 18 mm x 50 mm
- metal
- Outdoor design
- Flush
|
Sensing distance max.
|
Features
- PNP break function (NC)
- Cable PUR 3 x 0,25, 2 m
- -40 … 80 °C
- IP 67
|
|
|
|
|
|
IFRM 18P37M1/S14L
제품번호: 11013674
|
Product group
- Inductive proximity switch
- outdoor
|
Housing
- 18 mm x 60 mm
- metal
- Outdoor design
- Flush
|
Sensing distance max.
|
Features
- PNP break function (NC)
- Connector M12
- -40 … 80 °C
- IP 67
|
|
|
|
|
|
IR06.P03S-F40.NC1Z.7SCV
제품번호: 11148708
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 6,5 mm x 40 mm
- stainless steel
- Enhanced distance (GammaProx)
- Flush
|
Sensing distance max.
|
Features
- NPN break function (NC)
- Cable, L=2 m
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR06.P03S-F40.NO1Z.7SCV
제품번호: 11148685
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 6,5 mm x 40 mm
- stainless steel
- Enhanced distance (GammaProx)
- Flush
|
Sensing distance max.
|
Features
- NPN make function (NO)
- Cable, L=2 m
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR06.P03S-F40.PC1Z.7SCV
제품번호: 11148739
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 6,5 mm x 40 mm
- stainless steel
- Enhanced distance (GammaProx)
- Flush
|
Sensing distance max.
|
Features
- PNP break function (NC)
- Cable, L=2 m
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR06.P03S-F40.PO1Z.7SCV
제품번호: 11148719
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 6,5 mm x 40 mm
- stainless steel
- Enhanced distance (GammaProx)
- Flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Cable, L=2 m
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR06.P03S-F46.NC1Z.7SL
제품번호: 11148711
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 6,5 mm x 46 mm
- stainless steel
- Enhanced distance (GammaProx)
- Flush
|
Sensing distance max.
|
Features
- NPN break function (NC)
- Connector M8
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR06.P03S-F46.NO1Z.7SL
제품번호: 11148689
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 6,5 mm x 46 mm
- stainless steel
- Enhanced distance (GammaProx)
- Flush
|
Sensing distance max.
|
Features
- NPN make function (NO)
- Connector M8
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR06.P03S-F46.PC1Z.7SL
제품번호: 11148740
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 6,5 mm x 46 mm
- stainless steel
- Enhanced distance (GammaProx)
- Flush
|
Sensing distance max.
|
Features
- PNP break function (NC)
- Connector M8
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR06.P03S-F46.PO1Z.7SL
제품번호: 11148736
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 6,5 mm x 46 mm
- stainless steel
- Enhanced distance (GammaProx)
- Flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Connector M8
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR06.P06S-N40.NC1Z.7SCV
제품번호: 11148702
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 6,5 mm x 40 mm
- stainless steel
- Enhanced distance (GammaProx)
- Non-flush
|
Sensing distance max.
|
Features
- NPN break function (NC)
- Cable, L=2 m
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR06.P06S-N40.NO1Z.7SCV
제품번호: 11148683
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 6,5 mm x 40 mm
- stainless steel
- Enhanced distance (GammaProx)
- Non-flush
|
Sensing distance max.
|
Features
- NPN make function (NO)
- Cable, L=2 m
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR06.P06S-N40.PC1Z.7SCV
제품번호: 11148737
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 6,5 mm x 40 mm
- stainless steel
- Enhanced distance (GammaProx)
- Non-flush
|
Sensing distance max.
|
Features
- PNP break function (NC)
- Cable, L=2 m
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR06.P06S-N40.PO1Z.7SCV
제품번호: 11148714
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 6,5 mm x 40 mm
- stainless steel
- Enhanced distance (GammaProx)
- Non-flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Cable, L=2 m
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR06.P06S-N46.NC1Z.7SL
제품번호: 11148705
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 6,5 mm x 46 mm
- stainless steel
- Enhanced distance (GammaProx)
- Non-flush
|
Sensing distance max.
|
Features
- NPN break function (NC)
- Connector M8
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR06.P06S-N46.NO1Z.7SL
제품번호: 11148684
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 6,5 mm x 46 mm
- stainless steel
- Enhanced distance (GammaProx)
- Non-flush
|
Sensing distance max.
|
Features
- NPN make function (NO)
- Connector M8
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR06.P06S-N46.PC1Z.7SL
제품번호: 11148738
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 6,5 mm x 46 mm
- stainless steel
- Enhanced distance (GammaProx)
- Non-flush
|
Sensing distance max.
|
Features
- PNP break function (NC)
- Connector M8
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR06.P06S-N46.PO1Z.7SL
제품번호: 11148717
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 6,5 mm x 46 mm
- stainless steel
- Enhanced distance (GammaProx)
- Non-flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Connector M8
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR08.P03S-F40.NC1Z.7SCV
제품번호: 11148764
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 8 mm x 40 mm
- stainless steel
- Enhanced distance (GammaProx)
- Flush
|
Sensing distance max.
|
Features
- NPN break function (NC)
- Cable, L=2 m
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR08.P03S-F40.NO1Z.7SCV
제품번호: 11148749
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 8 mm x 40 mm
- stainless steel
- Enhanced distance (GammaProx)
- Flush
|
Sensing distance max.
|
Features
- NPN make function (NO)
- Cable, L=2 m
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR08.P03S-F40.PC1Z.7SCV
제품번호: 11148790
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 8 mm x 40 mm
- stainless steel
- Enhanced distance (GammaProx)
- Flush
|
Sensing distance max.
|
Features
- PNP break function (NC)
- Cable, L=2 m
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR08.P03S-F40.PO1Z.7SCV
제품번호: 11148775
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 8 mm x 40 mm
- stainless steel
- Enhanced distance (GammaProx)
- Flush
|
Sensing distance max.
|
Features
- PNP make function (NO)
- Cable, L=2 m
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR08.P03S-F46.NC1Z.7SL
제품번호: 11148766
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 8 mm x 46 mm
- stainless steel
- Enhanced distance (GammaProx)
- Flush
|
Sensing distance max.
|
Features
- NPN break function (NC)
- Connector M8
- -25 … 75 °C
- IP 67
|
|
|
|
|
|
IR08.P03S-F46.NO1Z.7SL
제품번호: 11148760
|
Product group
- Inductive proximity switch
- miniature
|
Housing
- 8 mm x 46 mm
- stainless steel
- Enhanced distance (GammaProx)
- Flush
|
Sensing distance max.
|
Features
- NPN make function (NO)
- Connector M8
- -25 … 75 °C
- IP 67
|
|
|
|