• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Obwód wyjściowy

Protection class/approvals

Operating temperature

Particular characteristics

영상 상품명 Product group Housing Sensing distance max. Features
IFRM 12N13T1/PL

제품번호: 11016681

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 12 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
문의
IFRM 12N13T1/S14L

제품번호: 11016677

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 12 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 67
문의
IFRM 12N33T1/PL

제품번호: 11016682

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 12 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN break function (NC)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
문의
IFRM 12N33T1/S14L

제품번호: 11016678

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 12 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 67
문의
IFRM 12P13T1/PL

제품번호: 11016679

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 12 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • PNP make function (NO)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
문의
IFRM 12P13T1/S14L

제품번호: 11016675

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 12 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 67
문의
IFRM 12P33T1/PL

제품번호: 11016680

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 12 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • PNP break function (NC)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
문의
IFRM 12P33T1/S14L

제품번호: 11016676

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 12 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 67
문의
IFRM 18N13T1/PL

제품번호: 11016659

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN make function (NO)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
문의
IFRM 18N13T1/S14L

제품번호: 11016655

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 67
문의
IFRM 18N17M1/PL

제품번호: 11013679

Product group
  • Inductive proximity switch
  • outdoor
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Flush
Sensing distance max.
  • 10 mm
Features
  • NPN make function (NO)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
문의
IFRM 18N17M1/S14L

제품번호: 11013675

Product group
  • Inductive proximity switch
  • outdoor
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Flush
Sensing distance max.
  • 10 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 67
문의
IFRM 18N33T1/PL

제품번호: 11016660

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN break function (NC)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
문의
IFRM 18N33T1/S14L

제품번호: 11016656

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 67
문의
IFRM 18N37M1/PL

제품번호: 11013680

Product group
  • Inductive proximity switch
  • outdoor
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Flush
Sensing distance max.
  • 10 mm
Features
  • NPN break function (NC)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
문의
IFRM 18N37M1/S14L

제품번호: 11013676

Product group
  • Inductive proximity switch
  • outdoor
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Flush
Sensing distance max.
  • 10 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 67
문의
IFRM 18P13T1/PL

제품번호: 11016657

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP make function (NO)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
문의
IFRM 18P13T1/S14L

제품번호: 11016653

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 67
문의
IFRM 18P17M1/PL

제품번호: 11013677

Product group
  • Inductive proximity switch
  • outdoor
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Flush
Sensing distance max.
  • 10 mm
Features
  • PNP make function (NO)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
문의
IFRM 18P17M1/S14L

제품번호: 11013673

Product group
  • Inductive proximity switch
  • outdoor
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Flush
Sensing distance max.
  • 10 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 67
문의
IFRM 18P33T1/PL

제품번호: 11016658

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP break function (NC)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
문의
IFRM 18P33T1/S14L

제품번호: 11016654

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 12 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 67
문의
IFRM 18P37M1/PL

제품번호: 11013678

Product group
  • Inductive proximity switch
  • outdoor
Housing
  • 18 mm x 50 mm
  • metal
  • Outdoor design
  • Flush
Sensing distance max.
  • 10 mm
Features
  • PNP break function (NC)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 67
문의
IFRM 18P37M1/S14L

제품번호: 11013674

Product group
  • Inductive proximity switch
  • outdoor
Housing
  • 18 mm x 60 mm
  • metal
  • Outdoor design
  • Flush
Sensing distance max.
  • 10 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 67
문의
IFRR 08N13T1/S14L-9

제품번호: 11016168

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 8 mm x 55 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • NPN make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
문의
IFRR 08N33T1/S14L-9

제품번호: 11016170

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 8 mm x 55 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • NPN break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
문의
IFRR 08P13T1/S14L-9

제품번호: 11016166

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 8 mm x 55 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
문의
IFRR 08P33T1/S14L-9

제품번호: 11016167

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 8 mm x 55 mm
  • stainless steel
  • Outdoor design
  • Washdown design
  • Non-flush
Sensing distance max.
  • 3 mm
Features
  • PNP break function (NC)
  • Connector M12
  • -40 … 80 °C
  • IP 68/69K & proTect+
문의
IFRR 12N13T1/L-9

제품번호: 11016093

Product group
  • Inductive proximity switch
  • washdown
Housing
  • 12 mm x 55 mm
  • stainless steel
  • Washdown design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Cable PVC, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
문의
IFRR 12N13T1/PL-9

제품번호: 11013655

Product group
  • Inductive proximity switch
  • outdoor and washdown
Housing
  • 12 mm x 55 mm
  • stainless steel
  • Outdoor design
  • Non-flush
Sensing distance max.
  • 6 mm
Features
  • NPN make function (NO)
  • Cable PUR 3 x 0,25, 2 m
  • -40 … 80 °C
  • IP 68/69K & proTect+
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로