• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Obwód wyjściowy

Protection class/approvals

Operating temperature

Particular characteristics

영상 상품명 Product group Housing Sensing distance max. Features
IFRW 12P1501/S14L

제품번호: 10236111

Product group
  • Inductive sensors special versions
  • weld magnetic field immune
Housing
  • 12 mm x 50 mm
  • metal
  • Welding and magnetic noise
  • Flush
Sensing distance max.
  • 2 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
문의
IFRW 18P1501/S14L

제품번호: 10236112

Product group
  • Inductive sensors special versions
  • weld magnetic field immune
Housing
  • 18 mm x 60 mm
  • metal
  • Welding and magnetic noise
  • Flush
Sensing distance max.
  • 5 mm
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로