• 영상
  • 상품명
  • Product group
  • Housing
  • Sensing distance max.
  • Features

속성으로 필터링

Type

Scanning range

Dimension

Housing length

Housing version

Mounting type

Connection types

Obwód wyjściowy

Protection class/approvals

Operating temperature

영상 상품명 Product group Housing Sensing distance max. Features
IFRM 03N1501/KS35L

제품번호: 10139543

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
문의
IFRM 03N1501/L

제품번호: 10138309

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 03N1503/Q

제품번호: 10138311

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Wires, 0,5 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 03N1505/CS35L

제품번호: 10140295

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의
IFRM 03N1713/L

제품번호: 11166559

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
문의
IFRM 03N1713/QL

제품번호: 11166747

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Wires, 0,5 m
  • -10 … 70 °C
  • IP 67
문의
IFRM 03N3501/KS35L

제품번호: 10139549

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
문의
IFRM 03N3501/L

제품번호: 10138310

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 03N3503/Q

제품번호: 10138312

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Wires, 0,5 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 03N3505/CS35L

제품번호: 10142166

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • NPN break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의
IFRM 03N3713/L

제품번호: 11166560

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
문의
IFRM 03N3713/QL

제품번호: 11166750

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN break function (NC)
  • Wires, 0,5 m
  • -10 … 70 °C
  • IP 67
문의
IFRM 03P1501/KS35L

제품번호: 10138545

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
문의
IFRM 03P1501/L

제품번호: 10134726

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 03P1503/Q

제품번호: 10137011

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Wires, 0,5 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 03P1505/CS35L

제품번호: 10140294

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의
IFRM 03P1713/L

제품번호: 11166541

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
문의
IFRM 03P1713/QL

제품번호: 11166744

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP make function (NO)
  • Wires, 0,5 m
  • -10 … 70 °C
  • IP 67
문의
IFRM 03P3501/KS35L

제품번호: 10139497

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP break function (NC)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
문의
IFRM 03P3501/L

제품번호: 10137012

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 22 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 03P3503/Q

제품번호: 10137013

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP break function (NC)
  • Wires, 0,5 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 03P3505/CS35L

제품번호: 10142167

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 0,8 mm
Features
  • PNP break function (NC)
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의
IFRM 03P3713/L

제품번호: 11166558

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 16 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -10 … 70 °C
  • IP 67
문의
IFRM 03P3713/QL

제품번호: 11166561

Product group
  • Inductive proximity switch
  • subminiature extreme
Housing
  • 3 mm x 12 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • PNP break function (NC)
  • Wires, 0,5 m
  • -10 … 70 °C
  • IP 67
문의
IFRM 04N15A1/KS35PL

제품번호: 10160285

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 25 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
문의
IFRM 04N15A1/L

제품번호: 10144585

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 25 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 04N15A3/KS35PL

제품번호: 10160282

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 20 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Flylead connector M8
  • -25 … 75 °C
  • IP 67
문의
IFRM 04N15A3/L

제품번호: 10144442

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 20 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67
문의
IFRM 04N15A3/S05L

제품번호: 10144450

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 24 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Connector M5
  • -25 … 75 °C
  • IP 67
문의
IFRM 04N15A3/S35L

제품번호: 10140392

Product group
  • Inductive proximity switch
  • subminiature
Housing
  • 4 mm x 36 mm
  • stainless steel
  • Flush
Sensing distance max.
  • 1 mm
Features
  • NPN make function (NO)
  • Connector M8
  • -25 … 75 °C
  • IP 67
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로